All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 401 - 425 of 1000 « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23032EMW33C2 160 mm 240 mm
9.4488
in
60 mm
2.3622
in
1040000 N
235000
lbf
705000 N
159000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
23032EMW33C3 160 mm 240 mm
9.4488
in
60 mm
2.3622
in
1040000 N
235000
lbf
705000 N
159000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
23032EMW33C4 160 mm 240 mm
9.4488
in
60 mm
2.3622
in
1040000 N
235000
lbf
705000 N
159000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
23032KEMW33 160 mm 240 mm
9.4488
in
60 mm
2.3622
in
1040000 N
235000
lbf
705000 N
159000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
23032KEMW33C3 160 mm 240 mm
9.4488
in
60 mm
2.3622
in
1040000 N
235000
lbf
705000 N
159000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
23032KEMW33C4 160 mm 240 mm
9.4488
in
60 mm
2.3622
in
1040000 N
235000
lbf
705000 N
159000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
24032KEMW33C3 160 mm 240 mm
9.4488
in
80 mm
3.1496
in
1410000 N
317000
lbf
914000 N
206000
lbf
1500 rpm 1800 rpm EM Brass CAD Icon (for items table)
23032EMW33W29 160 mm 240 mm
9.4488
in
60 mm
2.3622
in
1040000 N
235000
lbf
705000 N
159000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
23132EMW33 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
1580000 N
354000
lbf
1160000 N
261000
lbf
1500 rpm 1700 rpm EM Brass CAD Icon (for items table)
23132EMW33C3 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
1580000 N
354000
lbf
1160000 N
261000
lbf
1500 rpm 1700 rpm EM Brass CAD Icon (for items table)
23132EMW33C4 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
1580000 N
354000
lbf
1160000 N
261000
lbf
1500 rpm 1700 rpm EM Brass CAD Icon (for items table)
23132KEMW33 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
1580000 N
354000
lbf
1160000 N
261000
lbf
1500 rpm 1700 rpm EM Brass CAD Icon (for items table)
23132KEMW33C08C3 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
1580000 N
354000
lbf
1160000 N
261000
lbf
1500 rpm 1700 rpm EM Brass CAD Icon (for items table)
23132KEMW33C3 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
1580000 N
354000
lbf
1160000 N
261000
lbf
1500 rpm 1700 rpm EM Brass CAD Icon (for items table)
23132KEMW33C4 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
1580000 N
354000
lbf
1160000 N
261000
lbf
1500 rpm 1700 rpm EM Brass CAD Icon (for items table)
23232KEMW33W800C4 160 mm 289.993 mm
11.4170
in
104 mm
4.0945
in
1940000 N
435000
lbf
1470000 N
330000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
22232EMW33 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
1370000 N
309000
lbf
1120000 N
253000
lbf
1900 rpm 2200 rpm EM Brass CAD Icon (for items table)
22232EMW33C3 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
1370000 N
309000
lbf
1120000 N
253000
lbf
1900 rpm 2200 rpm EM Brass CAD Icon (for items table)
22232EMW33C4 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
1370000 N
309000
lbf
1120000 N
253000
lbf
1900 rpm 2200 rpm EM Brass CAD Icon (for items table)
22232KEMW33 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
1370000 N
309000
lbf
1120000 N
253000
lbf
1900 rpm 2200 rpm EM Brass CAD Icon (for items table)
22232KEMW33C3 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
1370000 N
309000
lbf
1120000 N
253000
lbf
1900 rpm 2200 rpm EM Brass CAD Icon (for items table)
22232KEMW33C4 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
1370000 N
309000
lbf
1120000 N
253000
lbf
1900 rpm 2200 rpm EM Brass CAD Icon (for items table)
23232EMW33 160 mm 290 mm
11.4173
in
104 mm
4.0945
in
1940000 N
435000
lbf
1470000 N
330000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
23232EMW33C2 160 mm 290 mm
11.4173
in
104 mm
4.0945
in
1940000 N
435000
lbf
1470000 N
330000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
23232EMW33C3 160 mm 290 mm
11.4173
in
104 mm
4.0945
in
1940000 N
435000
lbf
1470000 N
330000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
  Results 401 - 425 of 1000 « 16 17 18 19 20 »