Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23032EMW33C2 | Bore (d) N/A 160 mm | O.D. (D) N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Static Radial Load Rating (C0) N/A 705000 N159000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23032EMW33C3 | Bore (d) N/A 160 mm | O.D. (D) N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Static Radial Load Rating (C0) N/A 705000 N159000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23032EMW33C4 | Bore (d) N/A 160 mm | O.D. (D) N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Static Radial Load Rating (C0) N/A 705000 N159000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23032KEMW33 | Bore (d) N/A 160 mm | O.D. (D) N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Static Radial Load Rating (C0) N/A 705000 N159000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23032KEMW33C3 | Bore (d) N/A 160 mm | O.D. (D) N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Static Radial Load Rating (C0) N/A 705000 N159000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23032KEMW33C4 | Bore (d) N/A 160 mm | O.D. (D) N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Static Radial Load Rating (C0) N/A 705000 N159000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24032KEMW33C3 | Bore (d) N/A 160 mm | O.D. (D) N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1410000 N317000 lbf | Static Radial Load Rating (C0) N/A 914000 N206000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23032EMW33W29 | Bore (d) N/A 160 mm | O.D. (D) N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Static Radial Load Rating (C0) N/A 705000 N159000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23132EMW33 | Bore (d) N/A 160 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 86 mm3.3858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N354000 lbf | Static Radial Load Rating (C0) N/A 1160000 N261000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23132EMW33C3 | Bore (d) N/A 160 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 86 mm3.3858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N354000 lbf | Static Radial Load Rating (C0) N/A 1160000 N261000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23132EMW33C4 | Bore (d) N/A 160 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 86 mm3.3858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N354000 lbf | Static Radial Load Rating (C0) N/A 1160000 N261000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23132KEMW33 | Bore (d) N/A 160 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 86 mm3.3858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N354000 lbf | Static Radial Load Rating (C0) N/A 1160000 N261000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23132KEMW33C08C3 | Bore (d) N/A 160 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 86 mm3.3858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N354000 lbf | Static Radial Load Rating (C0) N/A 1160000 N261000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23132KEMW33C3 | Bore (d) N/A 160 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 86 mm3.3858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N354000 lbf | Static Radial Load Rating (C0) N/A 1160000 N261000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23132KEMW33C4 | Bore (d) N/A 160 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 86 mm3.3858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N354000 lbf | Static Radial Load Rating (C0) N/A 1160000 N261000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23232KEMW33W800C4 | Bore (d) N/A 160 mm | O.D. (D) N/A 289.993 mm11.4170 in | B - Outer Ring Width N/A 104 mm4.0945 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N435000 lbf | Static Radial Load Rating (C0) N/A 1470000 N330000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232EMW33 | Bore (d) N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1370000 N309000 lbf | Static Radial Load Rating (C0) N/A 1120000 N253000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232EMW33C3 | Bore (d) N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1370000 N309000 lbf | Static Radial Load Rating (C0) N/A 1120000 N253000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232EMW33C4 | Bore (d) N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1370000 N309000 lbf | Static Radial Load Rating (C0) N/A 1120000 N253000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232KEMW33 | Bore (d) N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1370000 N309000 lbf | Static Radial Load Rating (C0) N/A 1120000 N253000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232KEMW33C3 | Bore (d) N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1370000 N309000 lbf | Static Radial Load Rating (C0) N/A 1120000 N253000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232KEMW33C4 | Bore (d) N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1370000 N309000 lbf | Static Radial Load Rating (C0) N/A 1120000 N253000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23232EMW33 | Bore (d) N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 104 mm4.0945 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N435000 lbf | Static Radial Load Rating (C0) N/A 1470000 N330000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23232EMW33C2 | Bore (d) N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 104 mm4.0945 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N435000 lbf | Static Radial Load Rating (C0) N/A 1470000 N330000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23232EMW33C3 | Bore (d) N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 104 mm4.0945 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N435000 lbf | Static Radial Load Rating (C0) N/A 1470000 N330000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |