All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 426 - 450 of 1000
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23232EMW33C3SLA
160
mm
290
mm
11.4173
in
104
mm
4.0945
in
1940000
N
435000
lbf
1470000
N
330000
lbf
1200
rpm
1400
rpm
EM
Brass
23232EMW33C4
160
mm
290
mm
11.4173
in
104
mm
4.0945
in
1940000
N
435000
lbf
1470000
N
330000
lbf
1200
rpm
1400
rpm
EM
Brass
23232KEMW33
160
mm
290
mm
11.4173
in
104
mm
4.0945
in
1940000
N
435000
lbf
1470000
N
330000
lbf
1200
rpm
1400
rpm
EM
Brass
23232KEMW33C3
160
mm
290
mm
11.4173
in
104
mm
4.0945
in
1940000
N
435000
lbf
1470000
N
330000
lbf
1200
rpm
1400
rpm
EM
Brass
23232KEMW33W97W25
160
mm
290
mm
11.4173
in
104
mm
4.0945
in
1940000
N
435000
lbf
1470000
N
330000
lbf
1200
rpm
1400
rpm
EM
Brass
23232EMW33W84
160
mm
290
mm
11.4173
in
104
mm
4.0945
in
1940000
N
435000
lbf
1470000
N
330000
lbf
1200
rpm
1400
rpm
EM
Brass
22332EMBW33W800C4
160
mm
339.993
mm
13.3856
in
114
mm
4.4882
in
2110000
N
475000
lbf
1800000
N
405000
lbf
1300
rpm
1500
rpm
EMB
Brass
22332EMBW800W848AC4
160
mm
339.993
mm
13.3856
in
114
mm
4.4882
in
2110000
N
475000
lbf
1800000
N
405000
lbf
1300
rpm
1500
rpm
EMB
Brass
22332KEMBW33W800C4
160
mm
339.993
mm
13.3856
in
114
mm
4.4882
in
2110000
N
475000
lbf
1800000
N
405000
lbf
1300
rpm
1500
rpm
EMB
Brass
23332EMBW33W800C3
160
mm
339.993
mm
13.3856
in
136
mm
5.3543
in
2530000
N
568000
lbf
2000000
N
449000
lbf
900
rpm
990
rpm
EMB
Brass
23332EMBW33W800C4
160
mm
339.993
mm
13.3856
in
136
mm
5.3543
in
2530000
N
568000
lbf
2000000
N
449000
lbf
900
rpm
990
rpm
EMB
Brass
23332EMBW800C4
160
mm
339.993
mm
13.3856
in
136
mm
5.3543
in
2530000
N
568000
lbf
2000000
N
449000
lbf
900
rpm
990
rpm
EMB
Brass
23332EMBW800W848AC4
160
mm
339.993
mm
13.3856
in
136
mm
5.3543
in
2530000
N
568000
lbf
2000000
N
449000
lbf
900
rpm
990
rpm
EMB
Brass
22332EMBW33
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
2110000
N
475000
lbf
1800000
N
405000
lbf
1300
rpm
1500
rpm
EMB
Brass
22332EMBW33C3
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
2110000
N
475000
lbf
1800000
N
405000
lbf
1300
rpm
1500
rpm
EMB
Brass
22332KEMBW33
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
2110000
N
475000
lbf
1800000
N
405000
lbf
1300
rpm
1500
rpm
EMB
Brass
22332KEMBW33C3
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
2110000
N
475000
lbf
1800000
N
405000
lbf
1300
rpm
1500
rpm
EMB
Brass
22332KEMBW33W97C6
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
2110000
N
475000
lbf
1800000
N
405000
lbf
1300
rpm
1500
rpm
EMB
Brass
23332EMBW33
160
mm
340
mm
13.3858
in
136
mm
5.3543
in
2530000
N
568000
lbf
2000000
N
449000
lbf
900
rpm
990
rpm
EMB
Brass
23332EMBW33C3
160
mm
340
mm
13.3858
in
136
mm
5.3543
in
2530000
N
568000
lbf
2000000
N
449000
lbf
900
rpm
990
rpm
EMB
Brass
23934EMW33
170
mm
230
mm
9.0551
in
45
mm
1.7717
in
716000
N
161000
lbf
453000
N
102000
lbf
1900
rpm
2300
rpm
EM
Brass
23934EMW33C3
170
mm
230
mm
9.0551
in
45
mm
1.7717
in
716000
N
161000
lbf
453000
N
102000
lbf
1900
rpm
2300
rpm
EM
Brass
23934EMW509C08
170
mm
230
mm
9.0551
in
45
mm
1.7717
in
716000
N
161000
lbf
453000
N
102000
lbf
1900
rpm
2300
rpm
EM
Brass
23934EMW509C08C3
170
mm
230
mm
9.0551
in
45
mm
1.7717
in
716000
N
161000
lbf
453000
N
102000
lbf
1900
rpm
2300
rpm
EM
Brass
23034EMW33
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1250000
N
282000
lbf
858000
N
193000
lbf
1800
rpm
2200
rpm
EM
Brass
Results 426 - 450 of 1000
«
16
17
18
19
20
»