COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
426 - 450 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 339.993 mm13.3856 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 339.993 mm13.3856 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 339.993 mm13.3856 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
426 - 450 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »