Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 23232EMW33W84 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 22332EMBW33W800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 22332EMBW800W848AC4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 22332KEMBW33W800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 23332EMBW33W800C3 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 1000 rpm | N/A 910 rpm |
N/A
|
| 23332EMBW33W800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 1000 rpm | N/A 910 rpm |
N/A
|
| 23332EMBW800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 1000 rpm | N/A 910 rpm |
N/A
|
| 23332EMBW800W848AC4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 1000 rpm | N/A 910 rpm |
N/A
|
| 22332EMBW33 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 22332EMBW33C3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 22332KEMBW33 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 22332KEMBW33C3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 22332KEMBW33W97C6 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 23332EMBW33 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 1000 rpm | N/A 910 rpm |
N/A
|
| 23332EMBW33C3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 1000 rpm | N/A 910 rpm |
N/A
|
| 23332EMBW47AW502C4 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 990 rpm | N/A 910 rpm |
N/A
|
| 23934EMW33 | N/A 170 mm | N/A 230 mm9.0551 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 2400 rpm | N/A 1900 rpm |
N/A
|
| 23934EMW33C3 | N/A 170 mm | N/A 230 mm9.0551 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 2400 rpm | N/A 1900 rpm |
N/A
|
| 23934EMW509C08 | N/A 170 mm | N/A 230 mm9.0551 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 2400 rpm | N/A 1900 rpm |
N/A
|
| 23934EMW509C08C3 | N/A 170 mm | N/A 230 mm9.0551 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 2400 rpm | N/A 1900 rpm |
N/A
|
| 23034EMW33 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034EMW33C2 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034EMW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034EMW33C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034KEMW33 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|