All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 451 - 475 of 1000
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23034EMW33C2
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1250000
N
282000
lbf
858000
N
193000
lbf
1800
rpm
2200
rpm
EM
Brass
23034EMW33C3
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1250000
N
282000
lbf
858000
N
193000
lbf
1800
rpm
2200
rpm
EM
Brass
23034EMW33C4
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1250000
N
282000
lbf
858000
N
193000
lbf
1800
rpm
2200
rpm
EM
Brass
23034KEMW33
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1250000
N
282000
lbf
858000
N
193000
lbf
1800
rpm
2200
rpm
EM
Brass
23034KEMW33C3
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1250000
N
282000
lbf
858000
N
193000
lbf
1800
rpm
2200
rpm
EM
Brass
23034KEMW33C4
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1250000
N
282000
lbf
858000
N
193000
lbf
1800
rpm
2200
rpm
EM
Brass
24034KEMW33C3
170
mm
260
mm
10.2362
in
90
mm
3.5433
in
1570000
N
354000
lbf
1030000
N
233000
lbf
1500
rpm
1700
rpm
EM
Brass
23034 K W33 BR C3
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1250000
N
282000
lbf
858000
N
193000
lbf
1800
rpm
2200
rpm
EM
Brass
23134EMW33
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1710000
N
384000
lbf
1220000
N
274000
lbf
1400
rpm
1600
rpm
EM
Brass
23134EMW33C2
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1710000
N
384000
lbf
1220000
N
274000
lbf
1400
rpm
1600
rpm
EM
Brass
23134EMW33C3
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1710000
N
384000
lbf
1220000
N
274000
lbf
1400
rpm
1600
rpm
EM
Brass
23134EMW33C4
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1710000
N
384000
lbf
1220000
N
274000
lbf
1400
rpm
1600
rpm
EM
Brass
23134EMW901C4
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1710000
N
384000
lbf
1220000
N
274000
lbf
1400
rpm
1600
rpm
EM
Brass
23134KEMW33
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1710000
N
384000
lbf
1220000
N
274000
lbf
1400
rpm
1600
rpm
EM
Brass
23134KEMW33C3
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1710000
N
384000
lbf
1220000
N
274000
lbf
1400
rpm
1600
rpm
EM
Brass
23134KEMW33C4
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1710000
N
384000
lbf
1220000
N
274000
lbf
1400
rpm
1600
rpm
EM
Brass
23234EMW33W800
170
mm
309.993
mm
12.2044
in
110
mm
4.3307
in
2200000
N
494000
lbf
1660000
N
373000
lbf
1100
rpm
1200
rpm
EM
Brass
23234EMW33W800C4
170
mm
309.993
mm
12.2044
in
110
mm
4.3307
in
2200000
N
494000
lbf
1660000
N
373000
lbf
1100
rpm
1200
rpm
EM
Brass
22234EMW33
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
1590000
N
359000
lbf
1290000
N
290000
lbf
1700
rpm
2000
rpm
EM
Brass
22234EMW33C3
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
1590000
N
359000
lbf
1290000
N
290000
lbf
1700
rpm
2000
rpm
EM
Brass
22234KEMW33
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
1590000
N
359000
lbf
1290000
N
290000
lbf
1700
rpm
2000
rpm
EM
Brass
22234KEMW33C3
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
1590000
N
359000
lbf
1290000
N
290000
lbf
1700
rpm
2000
rpm
EM
Brass
22234KEMW33C4
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
1590000
N
359000
lbf
1290000
N
290000
lbf
1700
rpm
2000
rpm
EM
Brass
23234EMW33
170
mm
310
mm
12.2047
in
110
mm
4.3307
in
2200000
N
494000
lbf
1660000
N
373000
lbf
1100
rpm
1200
rpm
EM
Brass
23234EMW33C2
170
mm
310
mm
12.2047
in
110
mm
4.3307
in
2200000
N
494000
lbf
1660000
N
373000
lbf
1100
rpm
1200
rpm
EM
Brass
Results 451 - 475 of 1000
«
16
17
18
19
20
»