Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
451 - 475 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1570000 N354000 lbf N/A 1030000 N233000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 309.993 mm12.2044 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 309.993 mm12.2044 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
451 - 475 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »