All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 1000
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
22309KEMW33W800
45
mm
99.993
mm
3.9367
in
36
mm
1.4173
in
180000
N
40500
lbf
169000
N
37900
lbf
5100
rpm
6100
rpm
EM
Brass
22309KEMW33W800C4
45
mm
99.993
mm
3.9367
in
36
mm
1.4173
in
180000
N
40500
lbf
169000
N
37900
lbf
5100
rpm
6100
rpm
EM
Brass
22309EMW33
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
180000
N
40500
lbf
169000
N
37900
lbf
5100
rpm
6100
rpm
EM
Brass
22309EMW33C3
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
180000
N
40500
lbf
169000
N
37900
lbf
5100
rpm
6100
rpm
EM
Brass
22210EMW33
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
112000
N
25100
lbf
112000
N
25200
lbf
5100
rpm
6300
rpm
EM
Brass
22210EMW33C3
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
112000
N
25100
lbf
112000
N
25200
lbf
5100
rpm
6300
rpm
EM
Brass
22210KEMW33
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
112000
N
25100
lbf
112000
N
25200
lbf
5100
rpm
6300
rpm
EM
Brass
22210KEMW33C3
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
112000
N
25100
lbf
112000
N
25200
lbf
5100
rpm
6300
rpm
EM
Brass
22310EMW33W800
50
mm
109.993
mm
4.3304
in
40
mm
1.5748
in
227000
N
51000
lbf
225000
N
50600
lbf
4700
rpm
5600
rpm
EM
Brass
22310EMW33W800C4
50
mm
109.993
mm
4.3304
in
40
mm
1.5748
in
227000
N
51000
lbf
225000
N
50600
lbf
4700
rpm
5600
rpm
EM
Brass
22310EMW800
50
mm
109.993
mm
4.3304
in
40
mm
1.5748
in
227000
N
51000
lbf
225000
N
50600
lbf
4700
rpm
5600
rpm
EM
Brass
22310EMW800C4
50
mm
109.993
mm
4.3304
in
40
mm
1.5748
in
227000
N
51000
lbf
225000
N
50600
lbf
4700
rpm
5600
rpm
EM
Brass
22310KEMW33W800
50
mm
109.993
mm
4.3304
in
40
mm
1.5748
in
227000
N
51000
lbf
225000
N
50600
lbf
4700
rpm
5600
rpm
EM
Brass
22310KEMW33W800C4
50
mm
109.993
mm
4.3304
in
40
mm
1.5748
in
227000
N
51000
lbf
225000
N
50600
lbf
4700
rpm
5600
rpm
EM
Brass
22310KEMW800C4
50
mm
109.993
mm
4.3304
in
40
mm
1.5748
in
227000
N
51000
lbf
225000
N
50600
lbf
4700
rpm
5600
rpm
EM
Brass
22310EMW33
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
227000
N
51000
lbf
225000
N
50600
lbf
4700
rpm
5600
rpm
EM
Brass
22310EMW33C3
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
227000
N
51000
lbf
225000
N
50600
lbf
4700
rpm
5600
rpm
EM
Brass
22310KEMW33
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
227000
N
51000
lbf
225000
N
50600
lbf
4700
rpm
5600
rpm
EM
Brass
22310KEMW33C3
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
227000
N
51000
lbf
225000
N
50600
lbf
4700
rpm
5600
rpm
EM
Brass
22211EMC3
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
134000
N
30100
lbf
134000
N
30100
lbf
4700
rpm
5900
rpm
EM
Brass
22211KEMW33C3
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
134000
N
30100
lbf
134000
N
30100
lbf
4700
rpm
5900
rpm
EM
Brass
22211EM
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
134000
N
30100
lbf
134000
N
30100
lbf
4700
rpm
5900
rpm
EM
Brass
22311EMW33W800
55
mm
119.993
mm
4.7241
in
43
mm
1.6929
in
266000
N
59800
lbf
265000
N
59500
lbf
4400
rpm
5200
rpm
EM
Brass
22311EMW33W800C4
55
mm
119.993
mm
4.7241
in
43
mm
1.6929
in
266000
N
59800
lbf
265000
N
59500
lbf
4400
rpm
5200
rpm
EM
Brass
22311EMW800C4
55
mm
119.993
mm
4.7241
in
43
mm
1.6929
in
266000
N
59800
lbf
265000
N
59500
lbf
4400
rpm
5200
rpm
EM
Brass
Results 26 - 50 of 1000
1
2
3
4
5
»