Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
26 - 50 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4800 rpm N/A 5900 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4800 rpm N/A 5900 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4700 rpm N/A 5900 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4500 rpm N/A 5300 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4500 rpm N/A 5300 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4500 rpm N/A 5300 rpm N/A CAD Add To Cart
Request Quote
26 - 50 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »