Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 23034KEMW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034KEMW33C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 24034KEMW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1570000 N354000 lbf | N/A 1030000 N233000 lbf | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23034 K W33 BR C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 23134EMW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134EMW33C2 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134EMW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134EMW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134EMW901C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134KEMW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134KEMW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134KEMW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23234EMW33W800 | N/A 170 mm | N/A 309.993 mm12.2044 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234EMW33W800C4 | N/A 170 mm | N/A 309.993 mm12.2044 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 22234EMW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 1680000 N379000 lbf | N/A 1340000 N301000 lbf | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 22234EMW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 1680000 N379000 lbf | N/A 1340000 N301000 lbf | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 22234KEMW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 1680000 N379000 lbf | N/A 1340000 N301000 lbf | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 22234KEMW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 1680000 N379000 lbf | N/A 1340000 N301000 lbf | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 22234KEMW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 1680000 N379000 lbf | N/A 1340000 N301000 lbf | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 23234EMW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234EMW33C2 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234EMW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234EMW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234KEMW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234KEMW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|