All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 476 - 500 of 1000 « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23234EMW33C3 170 mm 310 mm
12.2047
in
110 mm
4.3307
in
2200000 N
494000
lbf
1660000 N
373000
lbf
1100 rpm 1200 rpm EM Brass CAD Icon (for items table)
23234EMW33C4 170 mm 310 mm
12.2047
in
110 mm
4.3307
in
2200000 N
494000
lbf
1660000 N
373000
lbf
1100 rpm 1200 rpm EM Brass CAD Icon (for items table)
23234KEMW33 170 mm 310 mm
12.2047
in
110 mm
4.3307
in
2200000 N
494000
lbf
1660000 N
373000
lbf
1100 rpm 1200 rpm EM Brass CAD Icon (for items table)
23234KEMW33C3 170 mm 310 mm
12.2047
in
110 mm
4.3307
in
2200000 N
494000
lbf
1660000 N
373000
lbf
1100 rpm 1200 rpm EM Brass CAD Icon (for items table)
22334EMBW33W800C4 170 mm 359.993 mm
14.173
in
120 mm
4.7244
in
2360000 N
530000
lbf
2000000 N
450000
lbf
1200 rpm 1400 rpm EMB Brass CAD Icon (for items table)
22334KEMBW33W800C4 170 mm 359.993 mm
14.173
in
120 mm
4.7244
in
2360000 N
530000
lbf
2000000 N
450000
lbf
1200 rpm 1400 rpm EMB Brass CAD Icon (for items table)
22334EMBW33C2 170 mm 360 mm
14.1732
in
120 mm
4.7244
in
2360000 N
530000
lbf
2000000 N
450000
lbf
1200 rpm 1400 rpm EMB Brass CAD Icon (for items table)
22334EMBW33C4 170 mm 360 mm
14.1732
in
120 mm
4.7244
in
2360000 N
530000
lbf
2000000 N
450000
lbf
1200 rpm 1400 rpm EMB Brass CAD Icon (for items table)
22334KEMBW33 170 mm 360 mm
14.1732
in
120 mm
4.7244
in
2360000 N
530000
lbf
2000000 N
450000
lbf
1200 rpm 1400 rpm EMB Brass CAD Icon (for items table)
22334KEMBW33C2 170 mm 360 mm
14.1732
in
120 mm
4.7244
in
2360000 N
530000
lbf
2000000 N
450000
lbf
1200 rpm 1400 rpm EMB Brass CAD Icon (for items table)
22334KEMBW33C3 170 mm 360 mm
14.1732
in
120 mm
4.7244
in
2360000 N
530000
lbf
2000000 N
450000
lbf
1200 rpm 1400 rpm EMB Brass CAD Icon (for items table)
22334EMBW33C3 170 mm 360 mm
14.1732
in
120 mm
4.7244
in
2360000 N
530000
lbf
2000000 N
450000
lbf
1200 rpm 1400 rpm EMB Brass CAD Icon (for items table)
22334EMBW33 170 mm 360 mm
14.1732
in
120 mm
4.7244
in
2360000 N
530000
lbf
2000000 N
450000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
22334EMBW33W29 170 mm 360 mm
14.1732
in
120 mm
4.7244
in
2360000 N
530000
lbf
2000000 N
450000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
23936EMW33 180 mm 250 mm
9.8425
in
52 mm
2.0472
in
907000 N
204000
lbf
572000 N
129000
lbf
1800 rpm 2200 rpm EM Brass CAD Icon (for items table)
23936EMW33C3 180 mm 250 mm
9.8425
in
52 mm
2.0472
in
907000 N
204000
lbf
572000 N
129000
lbf
1800 rpm 2200 rpm EM Brass CAD Icon (for items table)
23036EMW33 180 mm 280 mm
11.0236
in
74 mm
2.9134
in
1480000 N
332000
lbf
1020000 N
229000
lbf
1700 rpm 2000 rpm EM Brass CAD Icon (for items table)
23036EMW33C3 180 mm 280 mm
11.0236
in
74 mm
2.9134
in
1480000 N
332000
lbf
1020000 N
229000
lbf
1700 rpm 2000 rpm EM Brass CAD Icon (for items table)
23036KEMW33 180 mm 280 mm
11.0236
in
74 mm
2.9134
in
1480000 N
332000
lbf
1020000 N
229000
lbf
1700 rpm 2000 rpm EM Brass CAD Icon (for items table)
23036KEMW33C3 180 mm 280 mm
11.0236
in
74 mm
2.9134
in
1480000 N
332000
lbf
1020000 N
229000
lbf
1700 rpm 2000 rpm EM Brass CAD Icon (for items table)
23036KEMW33C4 180 mm 280 mm
11.0236
in
74 mm
2.9134
in
1480000 N
332000
lbf
1020000 N
229000
lbf
1700 rpm 2000 rpm EM Brass CAD Icon (for items table)
23036EMW33C5 180 mm 280 mm
11.0236
in
74 mm
2.9134
in
1480000 N
332000
lbf
1020000 N
229000
lbf
1700 rpm 2000 rpm EM Brass CAD Icon (for items table)
23036KEMW33W40IC4 180 mm 280 mm
11.0236
in
74 mm
2.9134
in
1480000 N
332000
lbf
1020000 N
229000
lbf
1700 rpm 2000 rpm EM Brass CAD Icon (for items table)
23136EMW33 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23136EMW33C3 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
  Results 476 - 500 of 1000 « 16 17 18 19 20 »