All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 501 - 525 of 1000 « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23136EMW33C5 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23136EMW507C08C3 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23136KEMW33 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23136KEMW33C2 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23136KEMW33C3 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23136KEMW507C08 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23136KEMW507C08C3 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23136EMW33C4 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23136EMW507C08 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23136KEMW33C4 180 mm 300 mm
11.811
in
96 mm
3.7795
in
2000000 N
449000
lbf
1410000 N
317000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
22236EMW33 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
1700000 N
382000
lbf
1340000 N
301000
lbf
1600 rpm 1900 rpm EM Brass CAD Icon (for items table)
22236EMW33C3 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
1700000 N
382000
lbf
1340000 N
301000
lbf
1600 rpm 1900 rpm EM Brass CAD Icon (for items table)
22236EMW33C5 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
1700000 N
382000
lbf
1340000 N
301000
lbf
1600 rpm 1900 rpm EM Brass CAD Icon (for items table)
22236KEMW33 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
1700000 N
382000
lbf
1340000 N
301000
lbf
1600 rpm 1900 rpm EM Brass CAD Icon (for items table)
22236KEMW33C3 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
1700000 N
382000
lbf
1340000 N
301000
lbf
1600 rpm 1900 rpm EM Brass CAD Icon (for items table)
23236EMBW33 180 mm 320 mm
12.5984
in
112 mm
4.4094
in
2290000 N
515000
lbf
1720000 N
387000
lbf
1100 rpm 1200 rpm EMB Brass CAD Icon (for items table)
23236EMBW33C2 180 mm 320 mm
12.5984
in
112 mm
4.4094
in
2290000 N
515000
lbf
1720000 N
387000
lbf
1100 rpm 1200 rpm EMB Brass CAD Icon (for items table)
23236EMBW33C3 180 mm 320 mm
12.5984
in
112 mm
4.4094
in
2290000 N
515000
lbf
1720000 N
387000
lbf
1100 rpm 1200 rpm EMB Brass CAD Icon (for items table)
23236EMBW33C4 180 mm 320 mm
12.5984
in
112 mm
4.4094
in
2290000 N
515000
lbf
1720000 N
387000
lbf
1100 rpm 1200 rpm EMB Brass CAD Icon (for items table)
23236KEMBW33 180 mm 320 mm
12.5984
in
112 mm
4.4094
in
2290000 N
515000
lbf
1720000 N
387000
lbf
1100 rpm 1200 rpm EMB Brass CAD Icon (for items table)
23236KEMBW33C3 180 mm 320 mm
12.5984
in
112 mm
4.4094
in
2290000 N
515000
lbf
1720000 N
387000
lbf
1100 rpm 1200 rpm EMB Brass CAD Icon (for items table)
23236KEMBW33C7 180 mm 320 mm
12.5984
in
112 mm
4.4094
in
2290000 N
515000
lbf
1720000 N
387000
lbf
1100 rpm 1200 rpm EMB Brass CAD Icon (for items table)
22336EMBW33W800 180 mm 379.993 mm
14.9604
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass CAD Icon (for items table)
22336EMBW33W800C4 180 mm 379.993 mm
14.9604
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass CAD Icon (for items table)
22336EMBW33 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass CAD Icon (for items table)
  Results 501 - 525 of 1000 « 21 22 23 24 25 »