COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
501 - 525 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 379.993 mm14.9604 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 379.993 mm14.9604 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
501 - 525 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »