Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
526 - 550 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 260 mm10.2362 in N/A 52 mm2.0472 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 260 mm10.2362 in N/A 52 mm2.0472 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 260 mm10.2362 in N/A 52 mm2.0472 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 260 mm10.2362 in N/A 52 mm2.0472 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
526 - 550 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »