Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1051 - 1100 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24060EMBW33W25W45A N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060EMBW33W25W45AC3 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060EMBW33W25W45AC4 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060EMBW33W45A N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060EMBW33W45AC3 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060EMBW33W45AC4 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060KEMBW33W45A N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060KEMBW33W45AC3 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060KEMBW33W45AC4 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
23060KEMBW906A N/A 300 mm N/A 460 mm18.110 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23160EMBW33W40W45A N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EMBW33W40W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EMBW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EMBW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EMBW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 760 rpm N/A 680 rpm N/A CAD Icon (for items table)
23160EMBW507C08C8 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EMBW509C08 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EMBW509C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEMBW25AW33W97 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEMBW40IW534C4 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEMBW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEMBW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEMBW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEMBW507W892 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
24160EMBW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160EMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160EMBW33W45AC4 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160EMBW40EW534C2 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160EMBW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160EMBW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160EMBW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160KEMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160EMBW507C08C2 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160EMBW33W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23160KYMBW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 760 rpm N/A 680 rpm N/A CAD Icon (for items table)
23160KYMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 760 rpm N/A 680 rpm N/A CAD Icon (for items table)
24160KEMBW37W45B N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160KEMBW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
22260EMBW33W45A N/A 300 mm N/A 540 mm21.260 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 1000 rpm N/A 870 rpm N/A CAD Icon (for items table)
22260EMBW33W45AC3 N/A 300 mm N/A 540 mm21.260 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 1000 rpm N/A 870 rpm N/A CAD Icon (for items table)
22260KEMBW33W45A N/A 300 mm N/A 540 mm21.260 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 1000 rpm N/A 870 rpm N/A CAD Icon (for items table)
23260EMBW507C08 N/A 300 mm N/A 540 mm21.260 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table)
23260EMBW507C08C3 N/A 300 mm N/A 540 mm21.260 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table)
23260EMBW507C08C4 N/A 300 mm N/A 540 mm21.260 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table)
23260EMBW525C08 N/A 300 mm N/A 540 mm21.260 in N/A 6170000 N1390000 lbf N/A 3850000 N866000 lbf N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table)
23260EMBW915 N/A 300 mm N/A 540 mm21.260 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table)
23260KEMBW534 N/A 300 mm N/A 540 mm21.260 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table)
23260KEMBW534C3 N/A 300 mm N/A 540 mm21.260 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table)
23260KEMBW906A N/A 300 mm N/A 540 mm21.260 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table)
1051 - 1100 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »