COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
551 - 575 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 339.993 mm13.3856 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 399.993 mm15.7478 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
551 - 575 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »