Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1151 - 1200 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22264KEMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3400000 N765000 lbf N/A 920 rpm N/A 800 rpm N/A CAD Icon (for items table)
23264EMBW507C08 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264EMBW507C08C2 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264EMBW507C08C3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264EMBW525C08 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEMBW534 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEMBW534C3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEMBW906A N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEMBW906AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEMBW906AC4 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264EMBW25W507C08C3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
22264EMBW33W45AW29C3 N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 920 rpm N/A 800 rpm N/A CAD Icon (for items table)
23264KYMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 530 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KYMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 530 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264YMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 530 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264YMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 530 rpm N/A 490 rpm N/A CAD Icon (for items table)
23968EMBW33 N/A 340 mm N/A 460 mm18.110 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 1000 rpm N/A 840 rpm N/A CAD Icon (for items table)
23968EMBW33C3 N/A 340 mm N/A 460 mm18.110 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 1000 rpm N/A 840 rpm N/A CAD Icon (for items table)
23968EMBW33W40I N/A 340 mm N/A 460 mm18.110 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 1000 rpm N/A 840 rpm N/A CAD Icon (for items table)
23968EMBW33W40IC3 N/A 340 mm N/A 460 mm18.110 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 1000 rpm N/A 840 rpm N/A CAD Icon (for items table)
23968EMBW509C08 N/A 340 mm N/A 460 mm18.110 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 1000 rpm N/A 840 rpm N/A CAD Icon (for items table)
23968EMBW509C08C3 N/A 340 mm N/A 460 mm18.110 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 1000 rpm N/A 840 rpm N/A CAD Icon (for items table)
23968KEMBW33C3 N/A 340 mm N/A 460 mm18.110 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 1000 rpm N/A 840 rpm N/A CAD Icon (for items table)
23068EMBW25W509C08 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068EMBW507C08 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068EMBW507C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068EMBW833W45A N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068EMBW84W507C08 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEMBW40IW534 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEMBW40IW534C4 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEMBW507C08 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEMBW507C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEMBW507C08C4 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEMBW507C08C6 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
24068EMBW33W45A N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068EMBW33W45AC2 N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068EMBW33W45AC3 N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068KEMBW33W45A N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
23068EMBW25W509C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEMBW40IW534C3 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEMBW906A N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
24068EMBW33W45AC4 N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
23068EMBC08 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEMBW507C08S2C5 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
24068YMBW33W882C6 N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068KEMBW33W45AC3 N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168EMBW507C08 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168EMBW507C08C3 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168EMBW507C08C4 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEMBW40IW534C4 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
1151 - 1200 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »