Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1201 - 1250 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23168KEMBW507C08 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEMBW507C08C3 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEMBW507C08C4 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
24168EMBW33W45A N/A 340 mm N/A 580 mm22.8350 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 370 rpm N/A 350 rpm N/A CAD Icon (for items table)
24168KEMBW33W45A N/A 340 mm N/A 580 mm22.8350 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 370 rpm N/A 350 rpm N/A CAD Icon (for items table)
24168KEMBW33W45AC3 N/A 340 mm N/A 580 mm22.8350 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 370 rpm N/A 350 rpm N/A CAD Icon (for items table)
24168EMBW33W45AC3 N/A 340 mm N/A 580 mm22.8350 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 370 rpm N/A 350 rpm N/A CAD Icon (for items table)
23168KEMBW40IW534 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEMBW906AC4 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23268KYMBW33W45A N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23268KYMBW40IW534C3 N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 470 rpm N/A 440 rpm N/A CAD Icon (for items table)
23268KYMBW507C08 N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23268KYMBW507C08C3 N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23268KYMBW906A N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23268KYMBW906AC3 N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23268YMBW33W45A N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23268YMBW33W45AC3 N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23268YMBW37W45B N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23268KYMBW906AC4 N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23268YMBW915 N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23268YMBW915C3 N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23268YMBW33W45AW40IC3 N/A 340 mm N/A 620 mm24.4090 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
23972EMBW33 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972EMBW507C08 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972EMBW507C08C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972EMBW509C08 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972EMBW509C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972EMBW84W509C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972KEMBW507C08 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972KEMBW507C08C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972KEMBW507C08C4 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972EMBW33C2 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972KEMBW40IW534C4 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972KEMBW906A N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23972EMBW509C08C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A CAD Icon (for items table)
23072EMBW507C08 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072EMBW507C08C3 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072EMBW509C08 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072EMBW509C08C3 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072EMBW509C08C4 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072EMDWEW919 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEMBW507C08 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEMBW507C08C3 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEMBW507C08C4 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEMBW906A N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEMBW906AC2 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEMBW906AC3 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEMBW906AC4 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
24072EMBW25W507C3 N/A 360 mm N/A 540 mm21.260 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EMBW33W27W45A N/A 360 mm N/A 540 mm21.260 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
1201 - 1250 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »