Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
626 - 650 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 359.993 mm14.173 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
626 - 650 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »