All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23240EMBW29W33 200 mm 360 mm
14.1732
in
128 mm
5.0394
in
2890000 N
650000
lbf
2140000 N
480000
lbf
920 rpm 1000 rpm EMB Brass CAD Icon (for items table)
26340EMBW33C3 200 mm 380 mm
14.9606
in
126 mm
4.9606
in
2690000 N
605000
lbf
1900000 N
427000
lbf
740 rpm 820 rpm EMB Brass CAD Icon (for items table)
26340KEMBW33C3 200 mm 380 mm
14.9606
in
126 mm
4.9606
in
2690000 N
605000
lbf
1900000 N
427000
lbf
740 rpm 820 rpm EMB Brass CAD Icon (for items table)
22340EMBW33W45AW800C4 200 mm 419.993 mm
16.5352
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
23340EMBW33W45AW800 200 mm 419.993 mm
16.5352
in
165 mm
6.4960
in
3730000 N
838000
lbf
2940000 N
660000
lbf
670 rpm 720 rpm EMB Brass CAD Icon (for items table)
23340EMBW33W45AW800C4 200 mm 419.993 mm
16.5352
in
165 mm
6.4960
in
3730000 N
838000
lbf
2940000 N
660000
lbf
670 rpm 720 rpm EMB Brass CAD Icon (for items table)
22340EMBW33W45A 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
22340EMBW33W45AC3 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
22340EMBW33W45AC4 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
22340EMBW507AC08 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
22340EMBW507AC08C3 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
22340KEMBW33W45A 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
22340KEMBW33W45AC2 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
22340KEMBW33W45AC3 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
22340KEMBW33W45AC4 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
22340EMBW33W40W45AC3 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
23340EMBW507C08C3 200 mm 420 mm
16.535
in
165 mm
6.4960
in
3730000 N
838000
lbf
2940000 N
660000
lbf
670 rpm 720 rpm EMB Brass CAD Icon (for items table)
23340EMBW507C08 200 mm 420 mm
16.5354
in
165 mm
6.4960
in
3730000 N
838000
lbf
2940000 N
660000
lbf
670 rpm 720 rpm EMB Brass CAD Icon (for items table)
23944EMW507C08 220 mm 300 mm
11.811
in
60 mm
2.3622
in
1210000 N
272000
lbf
739000 N
166000
lbf
1400 rpm 1700 rpm EM Brass CAD Icon (for items table)
23944EMW509C08 220 mm 300 mm
11.811
in
60 mm
2.3622
in
1210000 N
272000
lbf
739000 N
166000
lbf
1400 rpm 1700 rpm EM Brass CAD Icon (for items table)
23944EMW509C08C3 220 mm 300 mm
11.811
in
60 mm
2.3622
in
1210000 N
272000
lbf
739000 N
166000
lbf
1400 rpm 1700 rpm EM Brass CAD Icon (for items table)
23944KEMW509C08 220 mm 300 mm
11.811
in
60 mm
2.3622
in
1210000 N
272000
lbf
739000 N
166000
lbf
1400 rpm 1700 rpm EM Brass CAD Icon (for items table)
23944EMW509C08C4 220 mm 300 mm
11.811
in
60 mm
2.3622
in
1210000 N
272000
lbf
739000 N
166000
lbf
1400 rpm 1700 rpm EM Brass CAD Icon (for items table)
23044EMW33 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1970000 N
443000
lbf
1340000 N
300000
lbf
1400 rpm 1700 rpm EM Brass CAD Icon (for items table)
23044EMW33C08 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1970000 N
443000
lbf
1340000 N
300000
lbf
1400 rpm 1700 rpm EM Brass CAD Icon (for items table)
  Results 651 - 675 of 1000 « 26 27 28 29 30 »