Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23240EMBW29W33 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Static Radial Load Rating (C0) N/A 2140000 N480000 lbf | Thermal Reference Speed - Grease N/A 940 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26340EMBW33C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 380 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N605000 lbf | Static Radial Load Rating (C0) N/A 1900000 N427000 lbf | Thermal Reference Speed - Grease N/A 760 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26340KEMBW33C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 380 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N605000 lbf | Static Radial Load Rating (C0) N/A 1900000 N427000 lbf | Thermal Reference Speed - Grease N/A 760 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22340EMBW33W45AW800C4 | Bore (d) N/A 200 mm | O.D. (D) N/A 419.993 mm16.5352 in | B - Outer Ring Width N/A 138 mm5.4331 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2930000 N658000 lbf | Static Radial Load Rating (C0) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23340EMBW33W45AW800 | Bore (d) N/A 200 mm | O.D. (D) N/A 419.993 mm16.5352 in | B - Outer Ring Width N/A 165 mm6.4960 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3730000 N838000 lbf | Static Radial Load Rating (C0) N/A 2940000 N660000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23340EMBW33W45AW800C4 | Bore (d) N/A 200 mm | O.D. (D) N/A 419.993 mm16.5352 in | B - Outer Ring Width N/A 165 mm6.4960 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3730000 N838000 lbf | Static Radial Load Rating (C0) N/A 2940000 N660000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22340EMBW33W45A | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2930000 N658000 lbf | Static Radial Load Rating (C0) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22340EMBW33W45AC3 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2930000 N658000 lbf | Static Radial Load Rating (C0) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22340EMBW33W45AC4 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2930000 N658000 lbf | Static Radial Load Rating (C0) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22340EMBW507AC08 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2930000 N658000 lbf | Static Radial Load Rating (C0) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22340EMBW507AC08C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2930000 N658000 lbf | Static Radial Load Rating (C0) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22340KEMBW33W45A | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2930000 N658000 lbf | Static Radial Load Rating (C0) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22340KEMBW33W45AC2 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2930000 N658000 lbf | Static Radial Load Rating (C0) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22340KEMBW33W45AC3 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2930000 N658000 lbf | Static Radial Load Rating (C0) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22340KEMBW33W45AC4 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2930000 N658000 lbf | Static Radial Load Rating (C0) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22340EMBW33W40W45AC3 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2930000 N658000 lbf | Static Radial Load Rating (C0) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23340EMBW507C08C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 165 mm6.4960 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3730000 N838000 lbf | Static Radial Load Rating (C0) N/A 2940000 N660000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23340EMBW507C08 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | B - Outer Ring Width N/A 165 mm6.4960 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3730000 N838000 lbf | Static Radial Load Rating (C0) N/A 2940000 N660000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23944EMW507C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.811 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1210000 N272000 lbf | Static Radial Load Rating (C0) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23944EMW509C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.811 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1210000 N272000 lbf | Static Radial Load Rating (C0) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23944EMW509C08C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.811 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1210000 N272000 lbf | Static Radial Load Rating (C0) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23944KEMW509C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.811 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1210000 N272000 lbf | Static Radial Load Rating (C0) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23944EMW509C08C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.811 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1210000 N272000 lbf | Static Radial Load Rating (C0) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23044EMW33 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970000 N443000 lbf | Static Radial Load Rating (C0) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23044EMW33C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970000 N443000 lbf | Static Radial Load Rating (C0) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |