Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
676 - 700 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
676 - 700 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »