Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1351 - 1400 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23980EMBW33W89C08C3 N/A 400 mm N/A 540 mm21.260 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 830 rpm N/A 700 rpm N/A CAD Icon (for items table)
23980KEMBW33C2 N/A 400 mm N/A 540 mm21.260 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 830 rpm N/A 700 rpm N/A CAD Icon (for items table)
23980KEMBW906A N/A 400 mm N/A 540 mm21.260 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 830 rpm N/A 700 rpm N/A CAD Icon (for items table)
23980KEMBW33 N/A 400 mm N/A 540 mm21.260 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 830 rpm N/A 700 rpm N/A CAD Icon (for items table)
23980KEMBW33C3 N/A 400 mm N/A 540 mm21.260 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 830 rpm N/A 700 rpm N/A CAD Icon (for items table)
23080EMBW507C08 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080EMBW507C08C3 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080EMBW509C08 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080EMBW509C08C3 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080EMBW906AC3 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEMBW507C08 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEMBW507C08C3 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEMBW906A N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEMBW906AC3 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEMBW33W45AC3 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
24080EMBW33W45A N/A 400 mm N/A 600 mm23.622 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 520 rpm N/A 470 rpm N/A CAD Icon (for items table)
24080EMBW33W45AC3 N/A 400 mm N/A 600 mm23.622 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 520 rpm N/A 470 rpm N/A CAD Icon (for items table)
24080EMBW33W45AC4 N/A 400 mm N/A 600 mm23.622 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 520 rpm N/A 470 rpm N/A CAD Icon (for items table)
24080EMBW507W40C3 N/A 400 mm N/A 600 mm23.622 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 520 rpm N/A 470 rpm N/A CAD Icon (for items table)
24080KEMBW33W45A N/A 400 mm N/A 600 mm23.622 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 520 rpm N/A 470 rpm N/A CAD Icon (for items table)
24080KEMBW33W45AC3 N/A 400 mm N/A 600 mm23.622 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 520 rpm N/A 470 rpm N/A CAD Icon (for items table)
23080EMBW509AC08C3 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEMBW33W904C4 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEMBW507C08C2 N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
24080KEMBW906A N/A 400 mm N/A 600 mm23.622 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 520 rpm N/A 470 rpm N/A CAD Icon (for items table)
23080KEMBW33W45A N/A 400 mm N/A 600 mm23.622 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23180KYMBW33W45A N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
23180KYMBW507C08C3 N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
23180KYMBW906A N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
23180KYMBW906AC3 N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
23180YMBW33W45AC3 N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
23180YMBW507C08 N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
23180YMBW507C08C2 N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
23180YMBW507C08C3 N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
23180YMBW509C08 N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
23180YMBW509C08C3 N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
24180KYMBW33W45A N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
24180KYMBW33W45AC3 N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
24180KYMBW906AC3 N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
24180KYMDW879B N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
24180YMBW33W45A N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
24180YMBW33W45AC2 N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
24180YMBW33W45AC3 N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
24180YMBW33W45W40IC2 N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
24180YMBW507W300C3 N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
23180KYMBW906AC4 N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
23180YMBW25W33W45AC3 N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
24180KYMBW906A N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
24180KYMDW33W916BC3 N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
24180KYMDW73W879B N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
1351 - 1400 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »