All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 701 - 725 of 1000
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23144EMBW33W25C3
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144EMBW33W40C3
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144EMBW507C08
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144EMBW507C08C3
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144KEMBW40IW534C4
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144KEMBW507C08
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144KEMBW507C08C3
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144KEMBW507C08C4
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
24144EMBW33
220
mm
370
mm
14.5669
in
150
mm
5.9055
in
3220000
N
725000
lbf
2250000
N
505000
lbf
720
rpm
780
rpm
EMB
Brass
24144EMBW33C2
220
mm
370
mm
14.5669
in
150
mm
5.9055
in
3220000
N
725000
lbf
2250000
N
505000
lbf
720
rpm
780
rpm
EMB
Brass
24144EMBW33C3
220
mm
370
mm
14.5669
in
150
mm
5.9055
in
3220000
N
725000
lbf
2250000
N
505000
lbf
720
rpm
780
rpm
EMB
Brass
24144EMBW33C4
220
mm
370
mm
14.5669
in
150
mm
5.9055
in
3220000
N
725000
lbf
2250000
N
505000
lbf
720
rpm
780
rpm
EMB
Brass
24144EMBW33C5
220
mm
370
mm
14.5669
in
150
mm
5.9055
in
3220000
N
725000
lbf
2250000
N
505000
lbf
720
rpm
780
rpm
EMB
Brass
24144KEMBW33
220
mm
370
mm
14.5669
in
150
mm
5.9055
in
3220000
N
725000
lbf
2250000
N
505000
lbf
720
rpm
780
rpm
EMB
Brass
24144KEMBW33C2
220
mm
370
mm
14.5669
in
150
mm
5.9055
in
3220000
N
725000
lbf
2250000
N
505000
lbf
720
rpm
780
rpm
EMB
Brass
24144KEMBW33C3
220
mm
370
mm
14.5669
in
150
mm
5.9055
in
3220000
N
725000
lbf
2250000
N
505000
lbf
720
rpm
780
rpm
EMB
Brass
23144EMBW906A
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144KEMBW40IW534
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
22244EMBW33
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
22244EMBW33C2
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
22244EMBW33C3
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
22244EMBW33C4
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
22244EMBW507C08
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
22244EMBW507C08C3
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
22244KEMBW25W536C3
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
Results 701 - 725 of 1000
«
26
27
28
29
30
»