Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
701 - 725 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
701 - 725 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »