All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 1000
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
22311KEMW33W800C4
55
mm
119.993
mm
4.7241
in
43
mm
1.6929
in
266000
N
59800
lbf
265000
N
59500
lbf
4400
rpm
5200
rpm
EM
Brass
22311KEMW800C4
55
mm
119.993
mm
4.7241
in
43
mm
1.6929
in
266000
N
59800
lbf
265000
N
59500
lbf
4400
rpm
5200
rpm
EM
Brass
22311EMW33
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
266000
N
59800
lbf
265000
N
59500
lbf
4400
rpm
5200
rpm
EM
Brass
22311EMW33C3
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
266000
N
59800
lbf
265000
N
59500
lbf
4400
rpm
5200
rpm
EM
Brass
22311EMW33C7
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
266000
N
59800
lbf
265000
N
59500
lbf
4400
rpm
5200
rpm
EM
Brass
22311KEMW33
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
266000
N
59800
lbf
265000
N
59500
lbf
4400
rpm
5200
rpm
EM
Brass
22311KEMW33C3
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
266000
N
59800
lbf
265000
N
59500
lbf
4400
rpm
5200
rpm
EM
Brass
22212EMC3
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
164000
N
36900
lbf
163000
N
36600
lbf
4500
rpm
5600
rpm
EM
Brass
22212EMW33
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
164000
N
36900
lbf
163000
N
36600
lbf
4500
rpm
5600
rpm
EM
Brass
22212EMW33C3
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
164000
N
36900
lbf
163000
N
36600
lbf
4500
rpm
5600
rpm
EM
Brass
22212KEMW33
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
164000
N
36900
lbf
163000
N
36600
lbf
4500
rpm
5600
rpm
EM
Brass
22212KEMW33C3
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
164000
N
36900
lbf
163000
N
36600
lbf
4500
rpm
5600
rpm
EM
Brass
22312EMW33W800
60
mm
129.993
mm
5.1178
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312EMW33W800C4
60
mm
129.993
mm
5.1178
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312KEMW33W800C4
60
mm
129.993
mm
5.1178
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312EMW33
60
mm
130
mm
5.1181
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312EMW33C2
60
mm
130
mm
5.1181
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312EMW33C3
60
mm
130
mm
5.1181
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312EMW33C7
60
mm
130
mm
5.1181
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312EMW33W21AC3
60
mm
130
mm
5.1181
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312EMW833C3
60
mm
130
mm
5.1181
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312EMW98C4
60
mm
130
mm
5.1181
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312KEMW33
60
mm
130
mm
5.1181
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312KEMW33C3
60
mm
130
mm
5.1181
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22312KEMW33C4
60
mm
130
mm
5.1181
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
Results 51 - 75 of 1000
1
2
3
4
5
»