Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 22311KEMW33W800C4 | Bore (d) N/A 55 mm | O.D. (D) N/A 119.993 mm4.7241 in | B - Outer Ring Width N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 N59800 lbf | Static Radial Load Rating (C0) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22311KEMW800C4 | Bore (d) N/A 55 mm | O.D. (D) N/A 119.993 mm4.7241 in | B - Outer Ring Width N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 N59800 lbf | Static Radial Load Rating (C0) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22311EMW33 | Bore (d) N/A 55 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 N59800 lbf | Static Radial Load Rating (C0) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22311EMW33C3 | Bore (d) N/A 55 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 N59800 lbf | Static Radial Load Rating (C0) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22311EMW33C7 | Bore (d) N/A 55 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 N59800 lbf | Static Radial Load Rating (C0) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22311KEMW33 | Bore (d) N/A 55 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 N59800 lbf | Static Radial Load Rating (C0) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22311KEMW33C3 | Bore (d) N/A 55 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 N59800 lbf | Static Radial Load Rating (C0) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22212EMC3 | Bore (d) N/A 60 mm | O.D. (D) N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 N36900 lbf | Static Radial Load Rating (C0) N/A 163000 N36600 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22212EMW33 | Bore (d) N/A 60 mm | O.D. (D) N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 N36900 lbf | Static Radial Load Rating (C0) N/A 163000 N36600 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22212EMW33C3 | Bore (d) N/A 60 mm | O.D. (D) N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 N36900 lbf | Static Radial Load Rating (C0) N/A 163000 N36600 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22212KEMW33 | Bore (d) N/A 60 mm | O.D. (D) N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 N36900 lbf | Static Radial Load Rating (C0) N/A 163000 N36600 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22212KEMW33C3 | Bore (d) N/A 60 mm | O.D. (D) N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 N36900 lbf | Static Radial Load Rating (C0) N/A 163000 N36600 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EMW33W800 | Bore (d) N/A 60 mm | O.D. (D) N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EMW33W800C4 | Bore (d) N/A 60 mm | O.D. (D) N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312KEMW33W800C4 | Bore (d) N/A 60 mm | O.D. (D) N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EMW33 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EMW33C2 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EMW33C3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EMW33C7 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EMW33W21AC3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EMW833C3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EMW98C4 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4400 rpm | Thermal Reference Speed - Oil N/A 5200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312KEMW33 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312KEMW33C3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312KEMW33C4 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |