Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
101 - 150 of 2014 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22314EMW33W800C2 N/A 70 mm N/A 149.993 mm5.9052 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 4300 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22314EMW33W800C4 N/A 70 mm N/A 149.993 mm5.9052 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 4300 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22314EMW800C4 N/A 70 mm N/A 149.993 mm5.9052 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 4300 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22314KEMW33W800C4 N/A 70 mm N/A 149.993 mm5.9052 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 4300 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22314KEMW33W999 N/A 70 mm N/A 149.993 mm5.9052 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 4300 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22314EMW33 N/A 70 mm N/A 150 mm5.9055 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 4300 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22314EMW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 4300 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22314KEMW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 4300 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22215EMW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 228000 N51200 lbf N/A 214000 N48100 lbf N/A 4700 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22215KEMW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 228000 N51200 lbf N/A 214000 N48100 lbf N/A 4700 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22215EMW33 N/A 75 mm N/A 130 mm5.1181 in N/A 240000 N54100 lbf N/A 222000 N49900 lbf N/A 4700 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22315EMW22C2 N/A 75 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 4100 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22315EMW33W800 N/A 75 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 4100 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22315EMW33W800C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 4100 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22315EMW33W800W25C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 4100 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22315EMW800C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 4100 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22315KEMW33W800C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 4100 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22315EMW33 N/A 75 mm N/A 160 mm6.2992 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 4100 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22315EMW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 4100 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22315KEMW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 4100 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22315KEMW33 N/A 75 mm N/A 160 mm6.2992 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 4100 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22216EMW33 N/A 80 mm N/A 140 mm5.5118 in N/A 263000 N59200 lbf N/A 247000 N55600 lbf N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216EMW33C3 N/A 80 mm N/A 140 mm5.5118 in N/A 263000 N59200 lbf N/A 247000 N55600 lbf N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216KEMW33 N/A 80 mm N/A 140 mm5.5118 in N/A 263000 N59200 lbf N/A 247000 N55600 lbf N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216KEMW33C3 N/A 80 mm N/A 140 mm5.5118 in N/A 263000 N59200 lbf N/A 247000 N55600 lbf N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22316EMW33W800C4 N/A 80 mm N/A 169.993 mm6.6926 in N/A 534000 N120000 lbf N/A 498000 N112000 lbf N/A 3900 rpm N/A 3300 rpm N/A CAD Icon (for items table)
22316KEMW33W800 N/A 80 mm N/A 169.993 mm6.6926 in N/A 534000 N120000 lbf N/A 498000 N112000 lbf N/A 3900 rpm N/A 3300 rpm N/A CAD Icon (for items table)
22316KEMW33W800C4 N/A 80 mm N/A 169.993 mm6.6926 in N/A 534000 N120000 lbf N/A 498000 N112000 lbf N/A 3900 rpm N/A 3300 rpm N/A CAD Icon (for items table)
22316EMW33 N/A 80 mm N/A 170 mm6.6929 in N/A 534000 N120000 lbf N/A 498000 N112000 lbf N/A 3900 rpm N/A 3300 rpm N/A CAD Icon (for items table)
22316EMW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 534000 N120000 lbf N/A 498000 N112000 lbf N/A 3900 rpm N/A 3300 rpm N/A CAD Icon (for items table)
22316KEMW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 534000 N120000 lbf N/A 498000 N112000 lbf N/A 3900 rpm N/A 3300 rpm N/A CAD Icon (for items table)
22316KEMW33 N/A 80 mm N/A 170 mm6.6929 in N/A 534000 N120000 lbf N/A 498000 N112000 lbf N/A 3900 rpm N/A 3300 rpm N/A CAD Icon (for items table)
22318EMW810C4 N/A 80 mm N/A 189.992 mm7.480 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3500 rpm N/A 3000 rpm N/A CAD Icon (for items table)
22217EMW33 N/A 85 mm N/A 150 mm5.9055 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 4300 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217EMW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 4300 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217KEMW33 N/A 85 mm N/A 150 mm5.9055 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 4300 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217KEMW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 4300 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22317EMW33W800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 623000 N140000 lbf N/A 569000 N128000 lbf N/A 3600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22317EMW33W800W25C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 623000 N140000 lbf N/A 569000 N128000 lbf N/A 3500 rpm N/A 3000 rpm N/A CAD Icon (for items table)
22317EMW800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 623000 N140000 lbf N/A 569000 N128000 lbf N/A 3600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22317KEMW33W800 N/A 85 mm N/A 179.993 mm7.0863 in N/A 623000 N140000 lbf N/A 569000 N128000 lbf N/A 3600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22317KEMW33W800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 623000 N140000 lbf N/A 569000 N128000 lbf N/A 3600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22317EMW33 N/A 85 mm N/A 180 mm7.0866 in N/A 623000 N140000 lbf N/A 569000 N128000 lbf N/A 3600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22317EMW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 623000 N140000 lbf N/A 569000 N128000 lbf N/A 3600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22317EMW33S2C4 N/A 85 mm N/A 180 mm7.0866 in N/A 623000 N140000 lbf N/A 569000 N128000 lbf N/A 3600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22317KEMW33 N/A 85 mm N/A 180 mm7.0866 in N/A 623000 N140000 lbf N/A 569000 N128000 lbf N/A 3600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22317KEMW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 623000 N140000 lbf N/A 569000 N128000 lbf N/A 3600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22218EMW33W800C4 N/A 90 mm N/A 159.993 mm6.2989 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218EMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218EMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
101 - 150 of 2014 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »