Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
751 - 775 of 2014 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22244KEMBW25W536C3 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A
22244KEMBW33 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A
22244KEMBW33C3 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A
22244KEMBW33C4 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A
22244KEMBW40IW534 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A
22244KEMBW40IW534C4 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A
22244KEMBW507C08 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A
22244KEMBW507C08C3 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A
22244KEMBW507C08C4 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A
23244EMBW33 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244EMBW33C3 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244EMBW33W27W45AC3 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244EMBW33W45A N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244EMBW33W45AC2 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244EMBW33W45AC3 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244EMBW33W45AC4 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244EMBW33W45AW84 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244EMBW33W45AW84C3 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244KEMBW33W45AC3 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244KEMBW40IW534C4 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244KEMBW507C08 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244KEMBW507C08C3 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244KEMBW33 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244KEMBW507C08C4 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
23244KEMBW40IW534 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A
751 - 775 of 2014 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »