All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23244KEMBW906AC3 220 mm 400 mm
15.748
in
144 mm
5.6693
in
3350000 N
754000
lbf
2490000 N
559000
lbf
830 rpm 920 rpm EMB Brass CAD Icon (for items table)
23244EMBW33W29B 220 mm 400 mm
15.748
in
144 mm
5.6693
in
3350000 N
754000
lbf
2490000 N
559000
lbf
830 rpm 920 rpm EMB Brass CAD Icon (for items table)
23244EMBW29W33C3 220 mm 400 mm
15.748
in
144 mm
5.6693
in
3350000 N
754000
lbf
2490000 N
559000
lbf
830 rpm 920 rpm EMB Brass CAD Icon (for items table)
26344EMBW33W45A 220 mm 420 mm
16.535
in
138 mm
5.4330
in
3260000 N
733000
lbf
2480000 N
558000
lbf
640 rpm 700 rpm EMB Brass CAD Icon (for items table)
26344EMBW33W45AC3 220 mm 420 mm
16.535
in
138 mm
5.4330
in
3260000 N
733000
lbf
2480000 N
558000
lbf
640 rpm 700 rpm EMB Brass CAD Icon (for items table)
26344KEMBW33W45A 220 mm 420 mm
16.535
in
138 mm
5.4330
in
3260000 N
733000
lbf
2480000 N
558000
lbf
640 rpm 700 rpm EMB Brass CAD Icon (for items table)
26344KEMBW33W45AC3 220 mm 420 mm
16.535
in
138 mm
5.4330
in
3260000 N
733000
lbf
2480000 N
558000
lbf
640 rpm 700 rpm EMB Brass CAD Icon (for items table)
26344EMBW33W45AC4 220 mm 420 mm
16.535
in
138 mm
5.4330
in
3260000 N
733000
lbf
2480000 N
558000
lbf
640 rpm 700 rpm EMB Brass CAD Icon (for items table)
22344EMBW33W45AW800C4 220 mm 459.988 mm
18.1098
in
145 mm
5.7090
in
3240000 N
729000
lbf
2740000 N
615000
lbf
940 rpm 1100 rpm EMB Brass CAD Icon (for items table)
22344EMBW33W45A 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
3240000 N
729000
lbf
2740000 N
615000
lbf
940 rpm 1100 rpm EMB Brass CAD Icon (for items table)
22344EMBW33W45AC3 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
3240000 N
729000
lbf
2740000 N
615000
lbf
940 rpm 1100 rpm EMB Brass CAD Icon (for items table)
22344EMBW33W45AC6 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
3240000 N
729000
lbf
2740000 N
615000
lbf
940 rpm 1100 rpm EMB Brass CAD Icon (for items table)
22344KEMBW33W45A 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
3240000 N
729000
lbf
2740000 N
615000
lbf
940 rpm 1100 rpm EMB Brass CAD Icon (for items table)
22344KEMBW33W45AC3 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
3240000 N
729000
lbf
2740000 N
615000
lbf
940 rpm 1100 rpm EMB Brass CAD Icon (for items table)
22344KEMBW33W45AC7 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
3240000 N
729000
lbf
2740000 N
615000
lbf
940 rpm 1100 rpm EMB Brass CAD Icon (for items table)
22344KEMBW33W904C4 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
3240000 N
729000
lbf
2740000 N
615000
lbf
940 rpm 1100 rpm EMB Brass CAD Icon (for items table)
22344EMBW33W40W45AC3 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
3240000 N
729000
lbf
2740000 N
615000
lbf
940 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23948EMW33 240 mm 320 mm
12.5984
in
60 mm
2.3622
in
1340000 N
300000
lbf
785000 N
176000
lbf
1300 rpm 1600 rpm EM Brass CAD Icon (for items table)
23948EMW33C3 240 mm 320 mm
12.5984
in
60 mm
2.3622
in
1340000 N
300000
lbf
785000 N
176000
lbf
1300 rpm 1600 rpm EM Brass CAD Icon (for items table)
23948EMW509C08 240 mm 320 mm
12.5984
in
60 mm
2.3622
in
1340000 N
300000
lbf
785000 N
176000
lbf
1300 rpm 1600 rpm EM Brass CAD Icon (for items table)
23948EMW509C08C3 240 mm 320 mm
12.5984
in
60 mm
2.3622
in
1340000 N
300000
lbf
785000 N
176000
lbf
1300 rpm 1600 rpm EM Brass CAD Icon (for items table)
23948KEMW33C4 240 mm 320 mm
12.5984
in
60 mm
2.3622
in
1340000 N
300000
lbf
785000 N
176000
lbf
1300 rpm 1600 rpm EM Brass CAD Icon (for items table)
23048EMW33 240 mm 360 mm
14.1732
in
92 mm
3.622
in
2140000 N
480000
lbf
1400000 N
315000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23048EMW33C08 240 mm 360 mm
14.1732
in
92 mm
3.622
in
2140000 N
480000
lbf
1400000 N
315000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
23048EMW33C08C3 240 mm 360 mm
14.1732
in
92 mm
3.622
in
2140000 N
480000
lbf
1400000 N
315000
lbf
1300 rpm 1500 rpm EM Brass CAD Icon (for items table)
  Results 751 - 775 of 1000 « 31 32 33 34 35 »