Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23244KEMBW906AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3350000 N754000 lbf | Static Radial Load Rating (C0) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23244EMBW33W29B | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3350000 N754000 lbf | Static Radial Load Rating (C0) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23244EMBW29W33C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3350000 N754000 lbf | Static Radial Load Rating (C0) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26344EMBW33W45A | Bore (d) N/A 220 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 138 mm5.4330 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260000 N733000 lbf | Static Radial Load Rating (C0) N/A 2480000 N558000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26344EMBW33W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 138 mm5.4330 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260000 N733000 lbf | Static Radial Load Rating (C0) N/A 2480000 N558000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26344KEMBW33W45A | Bore (d) N/A 220 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 138 mm5.4330 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260000 N733000 lbf | Static Radial Load Rating (C0) N/A 2480000 N558000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26344KEMBW33W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 138 mm5.4330 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260000 N733000 lbf | Static Radial Load Rating (C0) N/A 2480000 N558000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26344EMBW33W45AC4 | Bore (d) N/A 220 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 138 mm5.4330 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260000 N733000 lbf | Static Radial Load Rating (C0) N/A 2480000 N558000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22344EMBW33W45AW800C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 459.988 mm18.1098 in | B - Outer Ring Width N/A 145 mm5.7090 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3240000 N729000 lbf | Static Radial Load Rating (C0) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22344EMBW33W45A | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3240000 N729000 lbf | Static Radial Load Rating (C0) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22344EMBW33W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3240000 N729000 lbf | Static Radial Load Rating (C0) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22344EMBW33W45AC6 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3240000 N729000 lbf | Static Radial Load Rating (C0) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22344KEMBW33W45A | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3240000 N729000 lbf | Static Radial Load Rating (C0) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22344KEMBW33W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3240000 N729000 lbf | Static Radial Load Rating (C0) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22344KEMBW33W45AC7 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3240000 N729000 lbf | Static Radial Load Rating (C0) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22344KEMBW33W904C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3240000 N729000 lbf | Static Radial Load Rating (C0) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22344EMBW33W40W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3240000 N729000 lbf | Static Radial Load Rating (C0) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23948EMW33 | Bore (d) N/A 240 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Static Radial Load Rating (C0) N/A 785000 N176000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23948EMW33C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Static Radial Load Rating (C0) N/A 785000 N176000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23948EMW509C08 | Bore (d) N/A 240 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Static Radial Load Rating (C0) N/A 785000 N176000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23948EMW509C08C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Static Radial Load Rating (C0) N/A 785000 N176000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23948KEMW33C4 | Bore (d) N/A 240 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Static Radial Load Rating (C0) N/A 785000 N176000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23048EMW33 | Bore (d) N/A 240 mm | O.D. (D) N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2140000 N480000 lbf | Static Radial Load Rating (C0) N/A 1400000 N315000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23048EMW33C08 | Bore (d) N/A 240 mm | O.D. (D) N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2140000 N480000 lbf | Static Radial Load Rating (C0) N/A 1400000 N315000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23048EMW33C08C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2140000 N480000 lbf | Static Radial Load Rating (C0) N/A 1400000 N315000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |