Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
776 - 800 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
776 - 800 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »