Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1551 - 1600 of 2014 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23192KYMBW507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192KYMBW507C08C3 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192KYMBW906A N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192KYMBW906AC3 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192YMBSW45AW202C2 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 390 rpm N/A CAD Icon (for items table)
23192YMBW25W507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 390 rpm N/A CAD Icon (for items table)
23192YMBW507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192YMBW507C08C2 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192YMBW507C08C3 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192YMBW507C08C4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192YMBW507C08C6 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192YMBW507W93XC08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192YMBW507W93XC08C4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192YMBW93XW534W8C4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192YMBW93XW535W6RC4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23192YMBW98W507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 440 rpm N/A 400 rpm N/A CAD Icon (for items table)
24192KYMBW33 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 240 rpm N/A 230 rpm N/A CAD Icon (for items table)
24192KYMBW33C3 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 240 rpm N/A 230 rpm N/A CAD Icon (for items table)
24192KYMBW33W998C3 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 220 rpm N/A CAD Icon (for items table)
24192YMBW33 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 240 rpm N/A 230 rpm N/A CAD Icon (for items table)
24192YMBW33C3 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 240 rpm N/A 230 rpm N/A CAD Icon (for items table)
24192KYMBW886BC3 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 240 rpm N/A 230 rpm N/A CAD Icon (for items table)
24192KYMBW906A N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 240 rpm N/A 230 rpm N/A CAD Icon (for items table)
24192KYMBW906AC4 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 240 rpm N/A 230 rpm N/A CAD Icon (for items table)
23192YMBW507C08C7 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A CAD Icon (for items table)
23292KYMBW906A N/A 460 mm N/A 830 mm32.6770 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 320 rpm N/A 300 rpm N/A CAD Icon (for items table)
23292KYMBW906AC3 N/A 460 mm N/A 830 mm32.6770 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 320 rpm N/A 300 rpm N/A CAD Icon (for items table)
23292YMBW507C08 N/A 460 mm N/A 830 mm32.6770 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 320 rpm N/A 300 rpm N/A CAD Icon (for items table)
23292YMBW507C08C3 N/A 460 mm N/A 830 mm32.6770 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 320 rpm N/A 300 rpm N/A CAD Icon (for items table)
23996KYMBW40IW534 N/A 480 mm N/A 650 mm25.5910 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 640 rpm N/A 550 rpm N/A CAD Icon (for items table)
23996KYMBW507C08 N/A 480 mm N/A 650 mm25.5910 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 650 rpm N/A 550 rpm N/A CAD Icon (for items table)
23996KYMBW507C08C3 N/A 480 mm N/A 650 mm25.5910 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 650 rpm N/A 550 rpm N/A CAD Icon (for items table)
23996YMBW507C08 N/A 480 mm N/A 650 mm25.5910 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 650 rpm N/A 550 rpm N/A CAD Icon (for items table)
23996YMBW507C08C3 N/A 480 mm N/A 650 mm25.5910 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 650 rpm N/A 550 rpm N/A CAD Icon (for items table)
23996KYMBW906AC3 N/A 480 mm N/A 650 mm25.5910 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 650 rpm N/A 550 rpm N/A CAD Icon (for items table)
23996KYMBW906AC4 N/A 480 mm N/A 650 mm25.5910 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 650 rpm N/A 550 rpm N/A CAD Icon (for items table)
23096KYMBW40IW534C4 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23096KYMBW507C08 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23096KYMBW507C08C3 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23096KYMBW906A N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23096KYMBW906AC3 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23096KYMBW906AC4 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23096YMBW25W507C08C3 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23096YMBW40IW507C2 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23096YMBW507C08 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23096YMBW507C08C3 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23096YMBW525C08 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23096YMBW525C08C3 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
24096KYMBW33W45 N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 410 rpm N/A 370 rpm N/A CAD Icon (for items table)
24096KYMBW33W45C3 N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 410 rpm N/A 370 rpm N/A CAD Icon (for items table)
1551 - 1600 of 2014 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »