Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
801 - 825 of 2014 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23048EMW33C08 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23048EMW33C08C3 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23048EMW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23048EMW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23048EMW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23048KEMW33 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23048KEMW33C08 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23048KEMW33C08C3 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23048KEMW33C08C4 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23048KEMW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
24048EMBW27W40W507C3 N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 1100 rpm N/A 950 rpm N/A
24048EMBW33 N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 1100 rpm N/A 950 rpm N/A
24048EMBW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 1100 rpm N/A 950 rpm N/A
24048EMBW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 1100 rpm N/A 950 rpm N/A
24048EMBW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 1100 rpm N/A 950 rpm N/A
24048EMBW33W25A N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 1100 rpm N/A 950 rpm N/A
24048EMBW33W25AC3 N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 1100 rpm N/A 950 rpm N/A
24048EMBW33W69C2 N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 1100 rpm N/A 950 rpm N/A
24048KEMBW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 1100 rpm N/A 950 rpm N/A
23048KEMW33W40IC08C4 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
24048KEMBW33W40 N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 1100 rpm N/A 950 rpm N/A
23048EM N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23148EMBW33 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 1100 rpm N/A 950 rpm N/A
23148EMBW33C2 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 1100 rpm N/A 950 rpm N/A
23148EMBW33C3 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 1100 rpm N/A 950 rpm N/A
801 - 825 of 2014 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »