All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 801 - 825 of 1000 « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23148EMBW507C08 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23148EMBW507C08C3 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23148EMBW507C08C4 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23148KEMBW33 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23148KEMBW33C3 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23148KEMBW33C4 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23148KEMBW40IW534 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23148KEMBW40IW534C3 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23148KEMBW40IW534C4 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23148KEMBW507C08 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23148KEMBW507C08C3 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23148KEMBW507C08C4 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
24148EMBC6 240 mm 400 mm
15.748
in
160 mm
6.2992
in
4050000 N
912000
lbf
2690000 N
606000
lbf
610 rpm 650 rpm EMB Brass CAD Icon (for items table)
24148EMBW33W45A 240 mm 400 mm
15.748
in
160 mm
6.2992
in
4050000 N
912000
lbf
2690000 N
606000
lbf
610 rpm 650 rpm EMB Brass CAD Icon (for items table)
24148EMBW33W45AC2 240 mm 400 mm
15.748
in
160 mm
6.2992
in
4050000 N
912000
lbf
2690000 N
606000
lbf
610 rpm 650 rpm EMB Brass CAD Icon (for items table)
24148EMBW33W45AC3 240 mm 400 mm
15.748
in
160 mm
6.2992
in
4050000 N
912000
lbf
2690000 N
606000
lbf
610 rpm 650 rpm EMB Brass CAD Icon (for items table)
24148EMBW33W45AC4 240 mm 400 mm
15.748
in
160 mm
6.2992
in
4050000 N
912000
lbf
2690000 N
606000
lbf
610 rpm 650 rpm EMB Brass CAD Icon (for items table)
24148EMBW33W45AW69C2 240 mm 400 mm
15.748
in
160 mm
6.2992
in
4050000 N
912000
lbf
2690000 N
606000
lbf
610 rpm 650 rpm EMB Brass CAD Icon (for items table)
24148KEMBW33W45A 240 mm 400 mm
15.748
in
160 mm
6.2992
in
4050000 N
912000
lbf
2690000 N
606000
lbf
610 rpm 650 rpm EMB Brass CAD Icon (for items table)
24148KEMBW33W45AC3 240 mm 400 mm
15.748
in
160 mm
6.2992
in
4050000 N
912000
lbf
2690000 N
606000
lbf
610 rpm 650 rpm EMB Brass CAD Icon (for items table)
24148EMBW33W40EC2 240 mm 400 mm
15.748
in
160 mm
6.2992
in
4050000 N
912000
lbf
2690000 N
606000
lbf
610 rpm 650 rpm EMB Brass CAD Icon (for items table)
24148KEMBW45AW73 240 mm 400 mm
15.748
in
160 mm
6.2992
in
4050000 N
912000
lbf
2690000 N
606000
lbf
610 rpm 650 rpm EMB Brass CAD Icon (for items table)
23148EMBW507C08W29 240 mm 400 mm
15.748
in
128 mm
5.0394
in
3180000 N
714000
lbf
2200000 N
495000
lbf
930 rpm 1100 rpm EMB Brass CAD Icon (for items table)
22248EMBW33W45A 240 mm 440 mm
17.323
in
120 mm
4.724
in
2950000 N
663000
lbf
2330000 N
524000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
22248EMBW33W45AC3 240 mm 440 mm
17.323
in
120 mm
4.724
in
2950000 N
663000
lbf
2330000 N
524000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
  Results 801 - 825 of 1000 « 31 32 33 34 35 »