Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1601 - 1650 of 2014 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24096KYMBW33W45S2C5 N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 410 rpm N/A 370 rpm N/A CAD Icon (for items table)
24096YMBW33W45 N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 410 rpm N/A 370 rpm N/A CAD Icon (for items table)
24096YMBW33W45A N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 410 rpm N/A 370 rpm N/A CAD Icon (for items table)
24096YMBW33W45AC3 N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 410 rpm N/A 370 rpm N/A CAD Icon (for items table)
24096YMBW33W45C3 N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 410 rpm N/A 370 rpm N/A CAD Icon (for items table)
23096KYMBW507C08C4 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A CAD Icon (for items table)
23196KYMBW507C08 N/A 480 mm N/A 790 mm31.1020 in N/A 12500000 N2810000 lbf N/A 7110000 N1600000 lbf N/A 400 rpm N/A 360 rpm N/A CAD Icon (for items table)
23196YMBW33W882C6 N/A 480 mm N/A 790 mm31.1020 in N/A 12500000 N2810000 lbf N/A 7110000 N1600000 lbf N/A 400 rpm N/A 360 rpm N/A CAD Icon (for items table)
23196YMBW507C08 N/A 480 mm N/A 790 mm31.1020 in N/A 12500000 N2810000 lbf N/A 7110000 N1600000 lbf N/A 400 rpm N/A 360 rpm N/A CAD Icon (for items table)
23196YMBW507C08C3 N/A 480 mm N/A 790 mm31.1020 in N/A 12500000 N2810000 lbf N/A 7110000 N1600000 lbf N/A 400 rpm N/A 360 rpm N/A CAD Icon (for items table)
24196KYMBW33W45A N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Icon (for items table)
24196KYMBW33W45AC3 N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Icon (for items table)
24196YMBW33W45A N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Icon (for items table)
24196YMBW33W45AC3 N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Icon (for items table)
24196KYMBW507C08C3 N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Icon (for items table)
24196KYMBW73W879B N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Icon (for items table)
23196KYMBW507C08C3 N/A 480 mm N/A 790 mm31.1020 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 400 rpm N/A 360 rpm N/A CAD Icon (for items table)
23296KYMBW507AC08 N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
23296KYMBW507AC08C3 N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
23296KYMBW906A N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
23296YMBW33W45A N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
23296YMBW507C08 N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
23296YMBW507C08C3 N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
23296KYMBW906AC3 N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
23296YMBW33W45AC2 N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
239/500KYMBW507C08 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 600 rpm N/A 510 rpm N/A CAD Icon (for items table)
239/500KYMBW507C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 600 rpm N/A 510 rpm N/A CAD Icon (for items table)
239/500YMBW507C08 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 600 rpm N/A 510 rpm N/A CAD Icon (for items table)
239/500YMBW507C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 600 rpm N/A 510 rpm N/A CAD Icon (for items table)
239/500YMBW509C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 600 rpm N/A 510 rpm N/A CAD Icon (for items table)
239/500YMBW915C3 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 620 rpm N/A 530 rpm N/A CAD Icon (for items table)
239/500KYMBW33C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 600 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500KYMBW906A N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500KYMBW906AC3 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500YMBW25BW534 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500YMBW25XW507C3 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500YMBW509C08 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500YMBW509C08C3 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
240/500KYMBW910C3 N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 400 rpm N/A 360 rpm N/A CAD Icon (for items table)
240/500KYMBW911C3 N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 400 rpm N/A 360 rpm N/A CAD Icon (for items table)
240/500YMBW25W507C3 N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 400 rpm N/A 360 rpm N/A CAD Icon (for items table)
240/500YMBW33W45A N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 400 rpm N/A 360 rpm N/A CAD Icon (for items table)
240/500YMBW33W45AC3 N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 400 rpm N/A 360 rpm N/A CAD Icon (for items table)
230/500KYMBW507C08C6 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500YMBW906AW94AC3 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500KYMBW507C08 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500KYMBW507C08C3 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500YMBW507C08 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500YMBW507C08C3 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
230/500YMBW507C08W999 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
1601 - 1650 of 2014 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »