All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 826 - 850 of 1000
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
22248KEMBW33W45A
240
mm
440
mm
17.323
in
120
mm
4.724
in
2950000
N
663000
lbf
2330000
N
524000
lbf
1100
rpm
1300
rpm
EMB
Brass
22248KEMBW33W45AC2
240
mm
440
mm
17.323
in
120
mm
4.724
in
2950000
N
663000
lbf
2330000
N
524000
lbf
1100
rpm
1300
rpm
EMB
Brass
22248KEMBW33W45AC3
240
mm
440
mm
17.323
in
120
mm
4.724
in
2950000
N
663000
lbf
2330000
N
524000
lbf
1100
rpm
1300
rpm
EMB
Brass
23248EMBW27W507C08C3
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248EMBW507C08
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248EMBW507C08C2
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248EMBW507C08C3
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248EMBW509AC08
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248EMBW903BC3
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW40IW534
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW40IW534C3
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW40IW534C4
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW507C08
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW507C08C2
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW507C08C3
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW507C08W6R
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
26348EMBW33W45A
240
mm
460
mm
18.1100
in
147
mm
5.7870
in
3690000
N
829000
lbf
2910000
N
653000
lbf
580
rpm
690
rpm
EMB
Brass
26348EMBW33W45AC3
240
mm
460
mm
18.1100
in
147
mm
5.7870
in
3690000
N
829000
lbf
2910000
N
653000
lbf
580
rpm
690
rpm
EMB
Brass
22348EMBW33W45A
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348EMBW33W45AC3
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348EMBW40IW534
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348EMBW40IW534C3
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348EMBW525
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348KEMBW33W45A
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348KEMBW33W45AC3
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
Results 826 - 850 of 1000
«
31
32
33
34
35
»