COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
826 - 850 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 460 mm18.1100 in N/A 147 mm5.7870 in N/A 3690000 N829000 lbf N/A 2910000 N653000 lbf N/A 590 rpm N/A 640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 460 mm18.1100 in N/A 147 mm5.7870 in N/A 3690000 N829000 lbf N/A 2910000 N653000 lbf N/A 590 rpm N/A 640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
826 - 850 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »