Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1651 - 1700 of 2014 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

230/500YMBW507C08W999C3 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 590 rpm N/A 510 rpm N/A CAD Icon (for items table)
231/500KYMBW33W45A N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 370 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/500KYMBW906A N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 370 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/500YMBW25W507C3 N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 370 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/500YMBW33W45AC3 N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 370 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/500YMBW507C08 N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 370 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/500YMBW507C08C3 N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 370 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/500YMBW507C08C6 N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 370 rpm N/A 340 rpm N/A CAD Icon (for items table)
241/500KYMBW507C08C3 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 210 rpm N/A 200 rpm N/A CAD Icon (for items table)
241/500KYMDW33W916B N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 210 rpm N/A 200 rpm N/A CAD Icon (for items table)
241/500KYMDW40W507 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 210 rpm N/A 200 rpm N/A CAD Icon (for items table)
241/500YMBW915W6R N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 200 rpm N/A CAD Icon (for items table)
241/500YMDW33W45AC3 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 210 rpm N/A 200 rpm N/A CAD Icon (for items table)
241/500KYMDW33W45AC3 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 210 rpm N/A 200 rpm N/A CAD Icon (for items table)
241/500KYMDW40W507C3 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 210 rpm N/A 200 rpm N/A CAD Icon (for items table)
241/500KYMDW73W879 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 210 rpm N/A 200 rpm N/A CAD Icon (for items table)
241/500KYMDW906AC3 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 210 rpm N/A 200 rpm N/A CAD Icon (for items table)
231/500YMBW33W45A N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 370 rpm N/A 340 rpm N/A CAD Icon (for items table)
232/500KYMBW507AC08 N/A 500 mm N/A 920 mm36.2210 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table)
232/500KYMBW507AC08C3 N/A 500 mm N/A 920 mm36.2210 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table)
232/500KYMBW906A N/A 500 mm N/A 920 mm36.2210 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table)
232/500KYMBW906AC3 N/A 500 mm N/A 920 mm36.2210 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table)
232/500KYMBW906AC4 N/A 500 mm N/A 920 mm36.2210 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 260 rpm N/A 250 rpm N/A CAD Icon (for items table)
232/500YMBW33W45A N/A 500 mm N/A 920 mm36.2210 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table)
232/500YMBW33W45AC3 N/A 500 mm N/A 920 mm36.2210 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table)
232/500YMBW507A N/A 500 mm N/A 920 mm36.2210 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table)
232/500YMBW507AC08 N/A 500 mm N/A 920 mm36.2210 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table)
232/500YMBW507AC3 N/A 500 mm N/A 920 mm36.2210 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table)
232/500YMBW507C08 N/A 500 mm N/A 920 mm36.2210 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table)
239/530KYMBW507C08 N/A 530 mm N/A 710 mm27.9530 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 570 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/530KYMBW507C08C3 N/A 530 mm N/A 710 mm27.9530 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 570 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/530YMBW507C08 N/A 530 mm N/A 710 mm27.9530 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 570 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/530YMBW507C08C3 N/A 530 mm N/A 710 mm27.9530 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 570 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/530YMBW509C08C3 N/A 530 mm N/A 710 mm27.9530 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 560 rpm N/A 480 rpm N/A CAD Icon (for items table)
239/530YMBW903C08C3 N/A 530 mm N/A 710 mm27.9530 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 570 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/530KYMBW906AC3 N/A 530 mm N/A 710 mm27.9530 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 570 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/530YMBW525AW89AC3 N/A 530 mm N/A 710 mm27.9530 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 570 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/530KYMBW906A N/A 530 mm N/A 710 mm27.9530 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 570 rpm N/A 490 rpm N/A CAD Icon (for items table)
230/530KYMBW40IW534C3 N/A 530 mm N/A 780 mm30.7090 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 530 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/530KYMBW507C08 N/A 530 mm N/A 780 mm30.7090 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 540 rpm N/A 470 rpm N/A CAD Icon (for items table)
230/530KYMBW507C08C3 N/A 530 mm N/A 780 mm30.7090 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 540 rpm N/A 470 rpm N/A CAD Icon (for items table)
230/530KYMBW507C08C4 N/A 530 mm N/A 780 mm30.7090 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 540 rpm N/A 470 rpm N/A CAD Icon (for items table)
230/530KYMBW906A N/A 530 mm N/A 780 mm30.7090 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 540 rpm N/A 470 rpm N/A CAD Icon (for items table)
230/530KYMBW906AC3 N/A 530 mm N/A 780 mm30.7090 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 540 rpm N/A 470 rpm N/A CAD Icon (for items table)
230/530YMBW507C08 N/A 530 mm N/A 780 mm30.7090 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 540 rpm N/A 470 rpm N/A CAD Icon (for items table)
230/530YMBW507C08C2 N/A 530 mm N/A 780 mm30.7090 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 540 rpm N/A 470 rpm N/A CAD Icon (for items table)
230/530YMBW507C08C3 N/A 530 mm N/A 780 mm30.7090 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 540 rpm N/A 470 rpm N/A CAD Icon (for items table)
230/530YMBW509C08 N/A 530 mm N/A 780 mm30.7090 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 540 rpm N/A 470 rpm N/A CAD Icon (for items table)
240/530KYMBW33W45A N/A 530 mm N/A 780 mm30.7090 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 360 rpm N/A 320 rpm N/A CAD Icon (for items table)
240/530YMBW33W45A N/A 530 mm N/A 780 mm30.7090 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 360 rpm N/A 320 rpm N/A CAD Icon (for items table)
1651 - 1700 of 2014 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »