All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 851 - 875 of 1000 « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22348KEMBW33W45AC4 240 mm 500 mm
19.685
in
155 mm
6.1020
in
3960000 N
890000
lbf
3270000 N
734000
lbf
820 rpm 910 rpm EMB Brass CAD Icon (for items table)
26250KEMW33C4 250 mm 410 mm
16.1417
in
128 mm
5.0394
in
3150000 N
709000
lbf
2190000 N
492000
lbf
620 rpm 680 rpm EM Brass CAD Icon (for items table)
26250KEMBW33C3 250 mm 410 mm
16.1417
in
128 mm
5.0394
in
3150000 N
709000
lbf
2190000 N
492000
lbf
620 rpm 680 rpm EMB Brass CAD Icon (for items table)
26250KEMBW33C4 250 mm 410 mm
16.1417
in
128 mm
5.0394
in
3150000 N
709000
lbf
2190000 N
492000
lbf
620 rpm 680 rpm EMB Brass CAD Icon (for items table)
26250KEMBW33W40IC4 250 mm 410 mm
16.1417
in
128 mm
5.0394
in
3150000 N
709000
lbf
2190000 N
492000
lbf
620 rpm 680 rpm EMB Brass CAD Icon (for items table)
26250KEMBW33W40IW45AC4 250 mm 410 mm
16.1417
in
128 mm
5.0394
in
3150000 N
709000
lbf
2190000 N
492000
lbf
620 rpm 680 rpm EMB Brass CAD Icon (for items table)
23952EMW33 260 mm 360 mm
14.1732
in
75 mm
2.9528
in
1860000 N
419000
lbf
1120000 N
251000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
23952EMW33C3 260 mm 360 mm
14.1732
in
75 mm
2.9528
in
1860000 N
419000
lbf
1120000 N
251000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
23952EMW33C4 260 mm 360 mm
14.1732
in
75 mm
2.9528
in
1860000 N
419000
lbf
1120000 N
251000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
23952EMW33W94AC3 260 mm 360 mm
14.1732
in
75 mm
2.9528
in
1860000 N
419000
lbf
1120000 N
251000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
23952KEMW33C3 260 mm 360 mm
14.1732
in
75 mm
2.9528
in
1860000 N
419000
lbf
1120000 N
251000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
23052EMBW33 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052EMBW33C2 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052EMBW33C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052EMBW33C4 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052EMBW33W25C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052EMBW507C08 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052EMBW507C08C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052EMBW509C08 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052KEMBW33 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052KEMBW33C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052KEMBW40IW534C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052KEMBW40IW534C4 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052KEMBW507C08 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052KEMBW507C08C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
  Results 851 - 875 of 1000 « 31 32 33 34 35 »