All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 876 - 900 of 1000
«
36
37
38
39
40
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23052KEMBW507C08C4
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052KEMBW33C4
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052KEMBW40IW534
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
24052EMBW33
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
24052EMBW33C2
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
24052EMBW33C3
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
24052EMBW33C4
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
24052KEMBW33C3
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
23052EMBW73
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
24052EMBW33W21A
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
23152EMBW507C08
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW507C08C2
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW507C08C3
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW507C08C4
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW507C08C7
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW507C08C8
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW509C08
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW40IW534
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW40IW534C3
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW40IW534C4
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW507C08
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW507C08C2
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW507C08C3
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW507C08C4
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW890C6
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
Results 876 - 900 of 1000
«
36
37
38
39
40