Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23052KEMBW507C08C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N617000 lbf | Static Radial Load Rating (C0) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23052KEMBW33C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N617000 lbf | Static Radial Load Rating (C0) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23052KEMBW40IW534 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N617000 lbf | Static Radial Load Rating (C0) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24052EMBW33 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3840000 N864000 lbf | Static Radial Load Rating (C0) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24052EMBW33C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3840000 N864000 lbf | Static Radial Load Rating (C0) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24052EMBW33C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3840000 N864000 lbf | Static Radial Load Rating (C0) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24052EMBW33C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3840000 N864000 lbf | Static Radial Load Rating (C0) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24052KEMBW33C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3840000 N864000 lbf | Static Radial Load Rating (C0) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23052EMBW73 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N617000 lbf | Static Radial Load Rating (C0) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24052EMBW33W21A | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3840000 N864000 lbf | Static Radial Load Rating (C0) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EMBW507C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EMBW507C08C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EMBW507C08C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EMBW507C08C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EMBW507C08C7 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EMBW507C08C8 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EMBW509C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEMBW40IW534 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEMBW40IW534C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEMBW40IW534C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEMBW507C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEMBW507C08C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEMBW507C08C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEMBW507C08C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEMBW890C6 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 830 rpm | Thermal Reference Speed - Oil N/A 930 rpm |
CAD
N/A
|
Add To Cart
Request Quote |