All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 901 - 925 of 1000
«
36
37
38
39
40
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23152EMBW33W40W45AC3
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
24152EMBW27W858AC3
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45A
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45AC2
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45AC3
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45AC4
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45AC5
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45AW69C2
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152KEMBW33W45A
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152KEMBW33W45AC3
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152KEMBW33W45AC4
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152KEMBW33W45AC6
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152KEMBW33W45AC2
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
22252EMBW33W45A
260
mm
480
mm
18.898
in
130
mm
5.118
in
3500000
N
787000
lbf
2740000
N
616000
lbf
1000
rpm
1200
rpm
EMB
Brass
22252EMBW33W45AC3
260
mm
480
mm
18.898
in
130
mm
5.118
in
3500000
N
787000
lbf
2740000
N
616000
lbf
1000
rpm
1200
rpm
EMB
Brass
22252EMBW89
260
mm
480
mm
18.898
in
130
mm
5.118
in
3500000
N
787000
lbf
2740000
N
616000
lbf
1000
rpm
1200
rpm
EMB
Brass
22252KEMBW33W45A
260
mm
480
mm
18.898
in
130
mm
5.118
in
3500000
N
787000
lbf
2740000
N
616000
lbf
1000
rpm
1200
rpm
EMB
Brass
22252KEMBW33W45AC3
260
mm
480
mm
18.898
in
130
mm
5.118
in
3500000
N
787000
lbf
2740000
N
616000
lbf
1000
rpm
1200
rpm
EMB
Brass
23252EMBW507C08
260
mm
480
mm
18.898
in
174
mm
6.8500
in
4850000
N
1090000
lbf
3510000
N
790000
lbf
650
rpm
710
rpm
EMB
Brass
23252EMBW507C08C2
260
mm
480
mm
18.898
in
174
mm
6.8500
in
4850000
N
1090000
lbf
3510000
N
790000
lbf
650
rpm
710
rpm
EMB
Brass
23252EMBW507C08C2SLC
260
mm
480
mm
18.898
in
174
mm
6.8500
in
4850000
N
1090000
lbf
3510000
N
790000
lbf
650
rpm
710
rpm
EMB
Brass
23252EMBW507C08C3
260
mm
480
mm
18.898
in
174
mm
6.8500
in
4850000
N
1090000
lbf
3510000
N
790000
lbf
650
rpm
710
rpm
EMB
Brass
23252KEMBW507C08
260
mm
480
mm
18.898
in
174
mm
6.8500
in
4850000
N
1090000
lbf
3510000
N
790000
lbf
650
rpm
710
rpm
EMB
Brass
23252KEMBW507C08C2
260
mm
480
mm
18.898
in
174
mm
6.8500
in
4850000
N
1090000
lbf
3510000
N
790000
lbf
650
rpm
710
rpm
EMB
Brass
23252KEMBW507C08C3
260
mm
480
mm
18.898
in
174
mm
6.8500
in
4850000
N
1090000
lbf
3510000
N
790000
lbf
650
rpm
710
rpm
EMB
Brass
Results 901 - 925 of 1000
«
36
37
38
39
40