Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23152EMBW33W40W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N885000 lbf | Static Radial Load Rating (C0) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152EMBW27W858AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152EMBW33W45A | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152EMBW33W45AC2 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152EMBW33W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152EMBW33W45AC4 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152EMBW33W45AC5 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152EMBW33W45AW69C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152KEMBW33W45A | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152KEMBW33W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152KEMBW33W45AC4 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152KEMBW33W45AC6 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24152KEMBW33W45AC2 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4800000 N1080000 lbf | Static Radial Load Rating (C0) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22252EMBW33W45A | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3500000 N787000 lbf | Static Radial Load Rating (C0) N/A 2740000 N616000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22252EMBW33W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3500000 N787000 lbf | Static Radial Load Rating (C0) N/A 2740000 N616000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22252EMBW89 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3500000 N787000 lbf | Static Radial Load Rating (C0) N/A 2740000 N616000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22252KEMBW33W45A | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3500000 N787000 lbf | Static Radial Load Rating (C0) N/A 2740000 N616000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22252KEMBW33W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3500000 N787000 lbf | Static Radial Load Rating (C0) N/A 2740000 N616000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23252EMBW507C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850000 N1090000 lbf | Static Radial Load Rating (C0) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23252EMBW507C08C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850000 N1090000 lbf | Static Radial Load Rating (C0) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23252EMBW507C08C2SLC | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850000 N1090000 lbf | Static Radial Load Rating (C0) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23252EMBW507C08C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850000 N1090000 lbf | Static Radial Load Rating (C0) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23252KEMBW507C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850000 N1090000 lbf | Static Radial Load Rating (C0) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23252KEMBW507C08C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850000 N1090000 lbf | Static Radial Load Rating (C0) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23252KEMBW507C08C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850000 N1090000 lbf | Static Radial Load Rating (C0) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |