All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 926 - 950 of 1000
«
36
37
38
39
40
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23252KEMBW507C08C4
260
mm
480
mm
18.898
in
174
mm
6.8500
in
4850000
N
1090000
lbf
3510000
N
790000
lbf
650
rpm
710
rpm
EMB
Brass
22352EMBW33W45A
260
mm
540
mm
21.2600
in
165
mm
6.4960
in
4550000
N
1020000
lbf
3730000
N
838000
lbf
730
rpm
810
rpm
EMB
Brass
22352EMBW33W45AC3
260
mm
540
mm
21.2600
in
165
mm
6.4960
in
4550000
N
1020000
lbf
3730000
N
838000
lbf
730
rpm
810
rpm
EMB
Brass
22352KEMBW33W45A
260
mm
540
mm
21.2600
in
165
mm
6.4960
in
4550000
N
1020000
lbf
3730000
N
838000
lbf
730
rpm
810
rpm
EMB
Brass
22352KEMBW33W45AC3
260
mm
540
mm
21.2600
in
165
mm
6.4960
in
4550000
N
1020000
lbf
3730000
N
838000
lbf
730
rpm
810
rpm
EMB
Brass
22352KEMBW33W45AC4
260
mm
540
mm
21.2600
in
165
mm
6.4960
in
4550000
N
1020000
lbf
3730000
N
838000
lbf
730
rpm
810
rpm
EMB
Brass
22352KEMBW906A
260
mm
540
mm
21.2600
in
165
mm
6.4960
in
4550000
N
1020000
lbf
3730000
N
838000
lbf
730
rpm
810
rpm
EMB
Brass
23956EMBW33
280
mm
380
mm
14.9606
in
75
mm
2.9528
in
1990000
N
446000
lbf
1170000
N
264000
lbf
1100
rpm
1300
rpm
EMB
Brass
23956EMBW33C3
280
mm
380
mm
14.9606
in
75
mm
2.9528
in
1990000
N
446000
lbf
1170000
N
264000
lbf
1100
rpm
1300
rpm
EMB
Brass
23956EMBW33W40I
280
mm
380
mm
14.9606
in
75
mm
2.9528
in
1990000
N
446000
lbf
1170000
N
264000
lbf
1100
rpm
1300
rpm
EMB
Brass
23956EMBW33W40IC3
280
mm
380
mm
14.9606
in
75
mm
2.9528
in
1990000
N
446000
lbf
1170000
N
264000
lbf
1100
rpm
1300
rpm
EMB
Brass
23956EMBW507C08
280
mm
380
mm
14.9606
in
75
mm
2.9528
in
1990000
N
446000
lbf
1170000
N
264000
lbf
1100
rpm
1300
rpm
EMB
Brass
23956EMBW507C08C3
280
mm
380
mm
14.9606
in
75
mm
2.9528
in
1990000
N
446000
lbf
1170000
N
264000
lbf
1100
rpm
1300
rpm
EMB
Brass
23956KEMBW33W40IC4
280
mm
380
mm
14.9606
in
75
mm
2.9528
in
1990000
N
446000
lbf
1170000
N
264000
lbf
1100
rpm
1300
rpm
EMB
Brass
23956KEMBW33W40IC3
280
mm
380
mm
14.9606
in
75
mm
2.9528
in
1990000
N
446000
lbf
1170000
N
264000
lbf
1100
rpm
1300
rpm
EMB
Brass
23056EMBW507C08
280
mm
420
mm
16.535
in
106
mm
4.1730
in
2810000
N
631000
lbf
1820000
N
410000
lbf
1100
rpm
1300
rpm
EMB
Brass
23056EMBW507C08C2
280
mm
420
mm
16.535
in
106
mm
4.1730
in
2810000
N
631000
lbf
1820000
N
410000
lbf
1100
rpm
1300
rpm
EMB
Brass
23056EMBW507C08C3
280
mm
420
mm
16.535
in
106
mm
4.1730
in
2810000
N
631000
lbf
1820000
N
410000
lbf
1100
rpm
1300
rpm
EMB
Brass
23056EMBW507C08C4
280
mm
420
mm
16.535
in
106
mm
4.1730
in
2810000
N
631000
lbf
1820000
N
410000
lbf
1100
rpm
1300
rpm
EMB
Brass
23056EMBW525C08
280
mm
420
mm
16.535
in
106
mm
4.1730
in
2810000
N
631000
lbf
1820000
N
410000
lbf
1100
rpm
1300
rpm
EMB
Brass
23056KEMBW40IW534C4
280
mm
420
mm
16.535
in
106
mm
4.1730
in
2810000
N
631000
lbf
1820000
N
410000
lbf
1100
rpm
1300
rpm
EMB
Brass
23056KEMBW507C08
280
mm
420
mm
16.535
in
106
mm
4.1730
in
2810000
N
631000
lbf
1820000
N
410000
lbf
1100
rpm
1300
rpm
EMB
Brass
23056KEMBW507C08C3
280
mm
420
mm
16.535
in
106
mm
4.1730
in
2810000
N
631000
lbf
1820000
N
410000
lbf
1100
rpm
1300
rpm
EMB
Brass
23056KEMBW507C08C4
280
mm
420
mm
16.535
in
106
mm
4.1730
in
2810000
N
631000
lbf
1820000
N
410000
lbf
1100
rpm
1300
rpm
EMB
Brass
24056EMBW33
280
mm
420
mm
16.535
in
140
mm
5.512
in
4090000
N
921000
lbf
2420000
N
544000
lbf
760
rpm
860
rpm
EMB
Brass
Results 926 - 950 of 1000
«
36
37
38
39
40