All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 951 - 975 of 1000
«
36
37
38
39
40
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
24056EMBW33C2
280
mm
420
mm
16.535
in
140
mm
5.512
in
4090000
N
921000
lbf
2420000
N
544000
lbf
760
rpm
860
rpm
EMB
Brass
24056EMBW33C3
280
mm
420
mm
16.535
in
140
mm
5.512
in
4090000
N
921000
lbf
2420000
N
544000
lbf
760
rpm
860
rpm
EMB
Brass
24056EMBW33C4
280
mm
420
mm
16.535
in
140
mm
5.512
in
4090000
N
921000
lbf
2420000
N
544000
lbf
760
rpm
860
rpm
EMB
Brass
24056EMBW507C08S2C5
280
mm
420
mm
16.535
in
140
mm
5.512
in
4090000
N
921000
lbf
2420000
N
544000
lbf
760
rpm
860
rpm
EMB
Brass
24056KEMBW33
280
mm
420
mm
16.535
in
140
mm
5.512
in
4090000
N
921000
lbf
2420000
N
544000
lbf
760
rpm
860
rpm
EMB
Brass
24056KEMBW33C3
280
mm
420
mm
16.535
in
140
mm
5.512
in
4090000
N
921000
lbf
2420000
N
544000
lbf
760
rpm
860
rpm
EMB
Brass
24056KEMBW33W40C3
280
mm
420
mm
16.535
in
140
mm
5.512
in
4090000
N
921000
lbf
2420000
N
544000
lbf
760
rpm
860
rpm
EMB
Brass
23056YMBW33C3
280
mm
420
mm
16.535
in
106
mm
4.1730
in
2810000
N
631000
lbf
1820000
N
410000
lbf
1100
rpm
1300
rpm
YMB
Brass
23156EMBW45CC08
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
23156EMBW507C08
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
23156EMBW507C08C2
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
23156EMBW507C08C3
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
23156KEMBW507C08
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
23156KEMBW507C08C2
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
23156KEMBW507C08C3
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
23156KEMBW507C08C7
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
23156KEMBW890
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
23156KEMBW890C6
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
23156KEMBW898C4
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
23156KEMBW898XC5
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
4170000
N
937000
lbf
2780000
N
626000
lbf
770
rpm
870
rpm
EMB
Brass
24156EMBW33W45A
280
mm
460
mm
18.1100
in
180
mm
7.087
in
5060000
N
1140000
lbf
3210000
N
723000
lbf
510
rpm
540
rpm
EMB
Brass
24156EMBW33W45AC3
280
mm
460
mm
18.1100
in
180
mm
7.087
in
5060000
N
1140000
lbf
3210000
N
723000
lbf
510
rpm
540
rpm
EMB
Brass
24156EMBW33W45AC4
280
mm
460
mm
18.1100
in
180
mm
7.087
in
5060000
N
1140000
lbf
3210000
N
723000
lbf
510
rpm
540
rpm
EMB
Brass
24156EMBW33W45AC6
280
mm
460
mm
18.1100
in
180
mm
7.087
in
5060000
N
1140000
lbf
3210000
N
723000
lbf
510
rpm
540
rpm
EMB
Brass
24156KEMBW33W45A
280
mm
460
mm
18.1100
in
180
mm
7.087
in
5060000
N
1140000
lbf
3210000
N
723000
lbf
510
rpm
540
rpm
EMB
Brass
Results 951 - 975 of 1000
«
36
37
38
39
40