Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 24056EMBW33C2 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4090000 N921000 lbf | Static Radial Load Rating (C0) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24056EMBW33C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4090000 N921000 lbf | Static Radial Load Rating (C0) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24056EMBW33C4 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4090000 N921000 lbf | Static Radial Load Rating (C0) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24056EMBW507C08S2C5 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4090000 N921000 lbf | Static Radial Load Rating (C0) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24056KEMBW33 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4090000 N921000 lbf | Static Radial Load Rating (C0) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24056KEMBW33C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4090000 N921000 lbf | Static Radial Load Rating (C0) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24056KEMBW33W40C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4090000 N921000 lbf | Static Radial Load Rating (C0) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23056YMBW33C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | B - Outer Ring Width N/A 106 mm4.1730 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2810000 N631000 lbf | Static Radial Load Rating (C0) N/A 1820000 N410000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156EMBW45CC08 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156EMBW507C08 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156EMBW507C08C2 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156EMBW507C08C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156KEMBW507C08 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156KEMBW507C08C2 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156KEMBW507C08C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156KEMBW507C08C7 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156KEMBW890 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156KEMBW890C6 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156KEMBW898C4 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23156KEMBW898XC5 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N937000 lbf | Static Radial Load Rating (C0) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24156EMBW33W45A | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060000 N1140000 lbf | Static Radial Load Rating (C0) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24156EMBW33W45AC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060000 N1140000 lbf | Static Radial Load Rating (C0) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24156EMBW33W45AC4 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060000 N1140000 lbf | Static Radial Load Rating (C0) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24156EMBW33W45AC6 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060000 N1140000 lbf | Static Radial Load Rating (C0) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24156KEMBW33W45A | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060000 N1140000 lbf | Static Radial Load Rating (C0) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |