Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1901 - 1950 of 2014 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

230/710YMBW507C08C2 N/A 710 mm N/A 1030 mm40.5510 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 360 rpm N/A 320 rpm N/A CAD Icon (for items table)
230/710YMBW507C08C4 N/A 710 mm N/A 1030 mm40.5510 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 360 rpm N/A 320 rpm N/A CAD Icon (for items table)
240/710YMDW33W45A N/A 710 mm N/A 1030 mm40.5510 in N/A 23100000 N5200000 lbf N/A 10900000 N2440000 lbf N/A 230 rpm N/A 220 rpm N/A CAD Icon (for items table)
230/710KYMBW906A N/A 710 mm N/A 1030 mm40.5510 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 360 rpm N/A 320 rpm N/A CAD Icon (for items table)
230/710YMBW507C08C3 N/A 710 mm N/A 1030 mm40.5510 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 360 rpm N/A 320 rpm N/A CAD Icon (for items table)
230/710YMBW509C08 N/A 710 mm N/A 1030 mm40.5510 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 360 rpm N/A 320 rpm N/A CAD Icon (for items table)
240/710YMDW33W45AC3 N/A 710 mm N/A 1030 mm40.5510 in N/A 23100000 N5200000 lbf N/A 10900000 N2440000 lbf N/A 230 rpm N/A 220 rpm N/A CAD Icon (for items table)
231/710YMBW20W45AC4 N/A 710 mm N/A 1150 mm45.2760 in N/A 26000000 N5850000 lbf N/A 13800000 N3110000 lbf N/A 220 rpm N/A 210 rpm N/A CAD Icon (for items table)
241/710KYMDW916C3 N/A 710 mm N/A 1150 mm45.2760 in N/A 33800000 N7590000 lbf N/A 17400000 N3910000 lbf N/A 120 rpm N/A 120 rpm N/A CAD Icon (for items table)
232/710KYMDW33W916AC3 N/A 710 mm N/A 1280 mm50.3940 in N/A 35300000 N7950000 lbf N/A 20200000 N4550000 lbf N/A 150 rpm N/A 150 rpm N/A CAD Icon (for items table)
232/710KYMDW886AC3 N/A 710 mm N/A 1280 mm50.3940 in N/A 35300000 N7950000 lbf N/A 20200000 N4550000 lbf N/A 150 rpm N/A 150 rpm N/A CAD Icon (for items table)
238/750YMBW19W536C7 N/A 750 mm N/A 920 mm36.2210 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 190 rpm N/A 170 rpm N/A CAD Icon (for items table)
238/750YMBW507C08 N/A 750 mm N/A 920 mm36.2210 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 190 rpm N/A 170 rpm N/A CAD Icon (for items table)
238/750YMBW507C08C2 N/A 750 mm N/A 920 mm36.2210 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 190 rpm N/A 170 rpm N/A CAD Icon (for items table)
238/750YMBW507C08C3 N/A 750 mm N/A 920 mm36.2210 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 190 rpm N/A 170 rpm N/A CAD Icon (for items table)
238/750YMBW509C08C3 N/A 750 mm N/A 920 mm36.2210 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 190 rpm N/A 170 rpm N/A CAD Icon (for items table)
239/750KYMBW507C08 N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 350 rpm N/A 310 rpm N/A CAD Icon (for items table)
239/750KYMBW507C08C3 N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 350 rpm N/A 310 rpm N/A CAD Icon (for items table)
239/750KYMBW906A N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 360 rpm N/A 310 rpm N/A CAD Icon (for items table)
239/750YMBW509C08 N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 360 rpm N/A 310 rpm N/A CAD Icon (for items table)
239/750YMBW509C08C3 N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 360 rpm N/A 310 rpm N/A CAD Icon (for items table)
239/750YMBW915 N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 360 rpm N/A 310 rpm N/A CAD Icon (for items table)
239/750YMBW915C3 N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 360 rpm N/A 310 rpm N/A CAD Icon (for items table)
239/750YMBW33W45AC3 N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 360 rpm N/A 310 rpm N/A CAD Icon (for items table)
239/750KYMBW906AC3 N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 360 rpm N/A 310 rpm N/A CAD Icon (for items table)
239/750YMBW33W45A N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 360 rpm N/A 310 rpm N/A CAD Icon (for items table)
230/750KYMBW507C08C3 N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 330 rpm N/A 290 rpm N/A CAD Icon (for items table)
230/750YMBW507C08 N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 330 rpm N/A 300 rpm N/A CAD Icon (for items table)
230/750YMBW507C08C3 N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 330 rpm N/A 300 rpm N/A CAD Icon (for items table)
230/750YMBW507C08C6 N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 330 rpm N/A 300 rpm N/A CAD Icon (for items table)
230/750YMBW509C08C3 N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 330 rpm N/A 290 rpm N/A CAD Icon (for items table)
230/750YMBW896 N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 350 rpm N/A 310 rpm N/A CAD Icon (for items table)
230/750YMBW896BC2 N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 350 rpm N/A 310 rpm N/A CAD Icon (for items table)
230/750YMBW896C2 N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 350 rpm N/A 310 rpm N/A CAD Icon (for items table)
240/750YMDW33W45A N/A 750 mm N/A 1090 mm42.9130 in N/A 26100000 N5870000 lbf N/A 12200000 N2730000 lbf N/A 210 rpm N/A 200 rpm N/A CAD Icon (for items table)
230/750KYMBW906AC3 N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 330 rpm N/A 300 rpm N/A CAD Icon (for items table)
230/750KYMBW906AW94AC3 N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 330 rpm N/A 300 rpm N/A CAD Icon (for items table)
230/750YMDWEW886CC6 N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 330 rpm N/A 290 rpm N/A CAD Icon (for items table)
230/750KYMBW906A N/A 750 mm N/A 1090 mm42.9130 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 330 rpm N/A 300 rpm N/A CAD Icon (for items table)
241/750KYMDW37W915BC3 N/A 750 mm N/A 1220 mm48.0320 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Icon (for items table)
241/750KYMDW40W886B N/A 750 mm N/A 1220 mm48.0320 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Icon (for items table)
241/750KYMDW73W879CC6 N/A 750 mm N/A 1220 mm48.0320 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Icon (for items table)
241/750KYMDW879CC6 N/A 750 mm N/A 1220 mm48.0320 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Icon (for items table)
241/750KYMDW73W879C N/A 750 mm N/A 1220 mm48.0320 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Icon (for items table)
241/750KYMDW879CC3 N/A 750 mm N/A 1220 mm48.0320 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Icon (for items table)
241/750KYMDW906AC3 N/A 750 mm N/A 1220 mm48.0320 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Icon (for items table)
241/750KYMDW40W886BC3 N/A 750 mm N/A 1220 mm48.0320 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Icon (for items table)
239/800YMBW25W507C3 N/A 800 mm N/A 1060.000 mm41.7320 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 330 rpm N/A 290 rpm N/A CAD Icon (for items table)
239/800YMBW33W45C6 N/A 800 mm N/A 1060.000 mm41.7320 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 320 rpm N/A 280 rpm N/A CAD Icon (for items table)
239/800YMBW507C08 N/A 800 mm N/A 1060.000 mm41.7320 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 330 rpm N/A 290 rpm N/A CAD Icon (for items table)
1901 - 1950 of 2014 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »