All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 1000
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
22312EMW841
60
mm
130
mm
5.1181
in
46
mm
1.8110
in
307000
N
69000
lbf
306000
N
68800
lbf
4100
rpm
4900
rpm
EM
Brass
22213EMC3
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
204000
N
45900
lbf
198000
N
44600
lbf
4200
rpm
5200
rpm
EM
Brass
22213EMW33
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
204000
N
45900
lbf
198000
N
44600
lbf
4200
rpm
5200
rpm
EM
Brass
22213EMW33C3
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
204000
N
45900
lbf
198000
N
44600
lbf
4200
rpm
5200
rpm
EM
Brass
22213KEMW33
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
204000
N
45900
lbf
198000
N
44600
lbf
4200
rpm
5200
rpm
EM
Brass
22213KEMW33C3
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
204000
N
45900
lbf
198000
N
44600
lbf
4200
rpm
5200
rpm
EM
Brass
22313EMW33W800
65
mm
139.993
mm
5.5115
in
48
mm
1.8898
in
346000
N
77800
lbf
344000
N
77400
lbf
3900
rpm
4600
rpm
EM
Brass
22313EMW33W800C4
65
mm
139.993
mm
5.5115
in
48
mm
1.8898
in
346000
N
77800
lbf
344000
N
77400
lbf
3900
rpm
4600
rpm
EM
Brass
22313EMW800C4
65
mm
139.993
mm
5.5115
in
48
mm
1.8898
in
346000
N
77800
lbf
344000
N
77400
lbf
3900
rpm
4600
rpm
EM
Brass
22313KEMW33W800C4
65
mm
139.993
mm
5.5115
in
48
mm
1.8898
in
346000
N
77800
lbf
344000
N
77400
lbf
3900
rpm
4600
rpm
EM
Brass
22313EMW33
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
346000
N
77800
lbf
344000
N
77400
lbf
3900
rpm
4600
rpm
EM
Brass
22313EMW33C3
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
346000
N
77800
lbf
344000
N
77400
lbf
3900
rpm
4600
rpm
EM
Brass
22313EMW33C4
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
346000
N
77800
lbf
344000
N
77400
lbf
3900
rpm
4600
rpm
EM
Brass
22313KEMW33C3
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
346000
N
77800
lbf
344000
N
77400
lbf
3900
rpm
4600
rpm
EM
Brass
22313KEMW33C4
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
346000
N
77800
lbf
344000
N
77400
lbf
3900
rpm
4600
rpm
EM
Brass
22313KEMW33
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
346000
N
77800
lbf
344000
N
77400
lbf
3900
rpm
4600
rpm
EM
Brass
22214EMC3
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
219000
N
49200
lbf
205000
N
46000
lbf
4000
rpm
4900
rpm
EM
Brass
22214EMW33C3
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
219000
N
49200
lbf
205000
N
46000
lbf
4000
rpm
4900
rpm
EM
Brass
22214EMWSLBC3
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
219000
N
49200
lbf
205000
N
46000
lbf
4000
rpm
4900
rpm
EM
Brass
22214EM
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
219000
N
49200
lbf
205000
N
46000
lbf
4000
rpm
4900
rpm
EM
Brass
22314EMW33W800
70
mm
149.993
mm
5.9052
in
51
mm
2.0079
in
414000
N
93100
lbf
395000
N
88800
lbf
3600
rpm
4200
rpm
EM
Brass
22314EMW33W800C2
70
mm
149.993
mm
5.9052
in
51
mm
2.0079
in
414000
N
93100
lbf
395000
N
88800
lbf
3600
rpm
4200
rpm
EM
Brass
22314EMW33W800C4
70
mm
149.993
mm
5.9052
in
51
mm
2.0079
in
414000
N
93100
lbf
395000
N
88800
lbf
3600
rpm
4200
rpm
EM
Brass
22314EMW800C4
70
mm
149.993
mm
5.9052
in
51
mm
2.0079
in
414000
N
93100
lbf
395000
N
88800
lbf
3600
rpm
4200
rpm
EM
Brass
22314KEMW33W800C4
70
mm
149.993
mm
5.9052
in
51
mm
2.0079
in
414000
N
93100
lbf
395000
N
88800
lbf
3600
rpm
4200
rpm
EM
Brass
Results 76 - 100 of 1000
1
2
3
4
5
»