Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
76 - 100 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4200 rpm N/A 5000 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4300 rpm N/A 5300 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4300 rpm N/A 5300 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4300 rpm N/A 5300 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4300 rpm N/A 5300 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4300 rpm N/A 5300 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 139.993 mm5.5115 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 139.993 mm5.5115 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 139.993 mm5.5115 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 139.993 mm5.5115 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 5000 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 5000 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 5000 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 5000 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
76 - 100 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »